KBV - Elbow Module
SMC
bp4_air_line_equipment
fittings_and_tubing
KB Piping Module
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kb/kbv_em.prj},{NB=KBV2-08},{MODEL=KBV2-08},{OD=8},{D1=15.2},{D2=17.6},{D3=21.0},{L1=28.5},{L2=36.0},{L3=10.1},{L4=15.5},{A=22.5},{M=18.5},{CNSMASSEXACT=8.3},{LX=0.400},{A1=9.400},{A2=10.200},{A3=14.000},{A4=5.500},{A5=1.000},{A6=14.600},{A7=17.600},{A8=15.100},{A9=0.900},{A10=14.800},{A11=1.400},{B1=1.500},{B2=1.500},{B3=13.500},{B4=9.000},{C1=15.200},{C2=6.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MODEL
Model
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
A
[mm]
M
[mm]
CNSMASSEXACT
Mass
[g]
KBV1-04
KBV1-04
4
10.4
13.6
16.8
22.0
33.0
10.4
13.0
19.5
16.0
4.3
KBV1-06
KBV1-06
6
12.8
13.6
16.8
24.0
33.0
10.4
13.0
19.5
17.0
4.9
KBV2-06
KBV2-06
6
12.8
17.6
21.0
25.0
36.0
10.1
15.5
22.5
17.0
7.3
KBV2-08
KBV2-08
8
15.2
17.6
21.0
28.5
36.0
10.1
15.5
22.5
18.5
8.3
KBV3-08
KBV3-08
8
15.2
25.2
28.6
29.5
42.6
11.4
20.5
27.0
18.5
15.0
KBV3-10
KBV3-10
10
18.5
25.2
28.6
31.5
42.6
11.4
19.5
27.0
21.0
17.5
KBV3-12
KBV3-12
12
20.9
25.2
28.6
34.0
42.6
11.4
19.5
27.0
22.0
19.3
KBV4-12
KBV4-12
12
20.9
27.0
30.4
35.0
41.4
12.2
18.0
25.0
22.0
20.2
KBV4-16
KBV4-16
16
26.5
32.3
30.4
39.0
55.0
12.2
24.0
38.5
25.0
36.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表