KCL - Elbow Plug For Frequent Use
SMC
bp4_air_line_equipment
fittings_and_tubing
KC Self-seal Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kc/kcl_epffu.prj},{NB=KCL06-99},{OD=6},{MODEL=KCL06-99},{DA1=6},{D1=12.8},{D2=10},{L1=20.0},{L2=36.5},{LH1=1.5},{LH2=1.2},{LH3=11.1},{LH4=0.8},{R1=5.0},{DV1=7.0},{DV2=11.5},{LV1=0.0},{LV2=12.4},{LV3=0.0},{A=24.1},{M=17.0},{EA1=11.4},{EA2=9.0},{CNSMASSEXACT=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
OD
Applicable tubing O.D.
[mm]
MODEL
Model
ⁿ/ₐ
DA1
Applicable fitting size
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
CNSMASSEXACT
Mass
[g]
KCL04-99
4
KCL04-99
4
10.4
10
18.0
34.3
22.6
16.0
4.2
4.2
7
KCL06-99
6
KCL06-99
6
12.8
10
20.0
36.5
24.1
17.0
11.4
9.0
8
KCL08-99
8
KCL08-99
8
15.2
12
23.0
40.3
25.2
18.5
21.6
14.9
12
KCL10-99
10
KCL10-99
10
18.5
17
26.5
44.3
28.6
21.0
35.2
25.0
25
KCL12-99
12
KCL12-99
12
20.9
17
28.5
46.8
29.4
22.0
50.2
39.7
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表