KDM-X1053 - Rectangular Multi-connector with ø10, ø12 One-touch Fittings
SMC
bp4_air_line_equipment
fittings_and_tubing
KDM Multi-connector
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kdm/kdm-x1053.prj},{NB=KDM10-10-X1053},{IDNR=},{MODEL=KDM10-10-X1053},{NUMBER=10},{TUBE=ø10},{WEIGHT=708},{COLOUR=Light grey},{A=29.0},{B=24.7},{C=8.0},{L1=104.0},{L2=21.0},{L3=120.0},{L4=112.0},{H1=54.0},{H2=42.0},{H3=24.0},{AA=24.0},{AB=50.0},{AC=8.0},{AD=20.0},{AE=11.00},{AF=0.0},{AG=16.8},{TUBE2=10},{AH=5.9},{AI=21.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NUMBER
No.of connecting tubes
[mm]
TUBE
Tube O.D
[mm]
WEIGHT
Weight
[g]
COLOUR
Colour of release button
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
KDM6-10-X1053
6
ø10
611
Light grey
23.0
23.0
2.0
73.0
23.5
89.0
81.0
57.0
45.0
26.5
KDM6-12-X1053
6
ø12
607
Light grey
25.2
25.2
2.0
73.0
23.5
89.0
81.0
57.0
45.0
26.5
KDM10-10-X1053
10
ø10
708
Light grey
29.0
24.7
8.0
104.0
21.0
120.0
112.0
54.0
42.0
24.0
KDM10-12-X1053
10
ø12
995
Light grey
25.2
31.7
2.0
120.0
23.5
136.0
128.0
57.0
45.0
26.5
KDM20-10-X1053
20
ø10
1385
Light grey
29.0
24.7
8.0
209.0
21.0
225.0
216.0
54.5
42.0
24.0
KDM20-12-X1053
20
ø12
1945
Light grey
25.5
31.7
2.0
237.5
23.5
253.5
245.5
57.0
45.0
26.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表