KFG2E (Inch) - Bulkhead Union
SMC
bp4_air_line_equipment
fittings_and_tubing
KFG2 Inch-size Stainless Steel 316 Insert Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kfg2_inch/kfg2e_asmtab_inch.prj},{NB=KFG2E0704-00},{OD=dia 1/4},{ODX=6.35},{ID=dia 5/32},{IDX=3.95},{MODEL=KFG2E0704-00},{H1=17},{H2=12},{H3=17},{L1=39.0},{L2=34.6},{M=6.0},{D=3.3},{MH=13},{EA=6.0},{CNSMASSEXACT=39.0},{DV1=4.8},{DV2=7.8},{DV3=11.0},{LH1=1.7},{LH2=7.5},{LH3=1.5},{LH4=5.3},{LH5=2.5},{LH6=8.8},{LH7=4.8},{LH8=4.8},{LH9=13.2},{LH10=23.0},{RA=14.0},{PPATH=kfg2e_inch/assembly/kfg2e_asmsbl_inch.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
OD
Applicable tube size O.D.
ⁿ/ₐ
ID
Applicable tube size I.D.
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H1
Width across flat
[mm]
H2
Width across flat
[mm]
H3
Width across flat
[mm]
L1
[mm]
L2
[mm]
M
[mm]
D
[mm]
MH
Mounting hole
[mm]
EA
Effective area
[mm]
CNSMASSEXACT
Mass
[g]
KFG2E0122-00
dia 1/8
dia 0.086
KFG2E0122-00
12
8
12
32.8
29.4
5.0
1.5
10
1.1
16.0
KFG2E0325-00
dia 5/32
dia 0.098
KFG2E0325-00
12
8
12
32.6
29.0
5.0
1.8
11
1.6
16.0
KFG2E0704-00
dia 1/4
dia 5/32
KFG2E0704-00
17
12
17
39.0
34.6
6.0
3.3
13
6.0
39.0
KFG2E0906-00
dia 5/16
dia 0.236
KFG2E0906-00
17
14
17
40.4
35.8
6.6
5.3
15
17.0
43.0
KFG2E1163-00
dia 3/8
dia 1/4
KFG2E1163-00
22
17
22
46.8
41.4
7.6
5.6
20
19.0
84.0
KFG2E1395-00
dia 1/2
dia 3/8
KFG2E1395-00
26
19
26
51.9
45.5
8.5
8.5
23
51.0
117.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表