KJW Extended Male Elbow - Miniature One-touch Fittings KJW Extended Male Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KJ Miniatur One-touch Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kj/kjw.prj},{NB=KJW04-M5},{IDNR=},{S=4.0},{T=M5 x 0.8},{PART=KJW04-M5},{H=7.0},{D=9.3},{L1=15.6},{L2=25.7},{A=27.3},{M=12.7},{N=3.5},{U=3.5},{W=6.4},{TT1=5.00},{TT2=4.02},{AA=0.0},{AB=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
S
Tube Outer Diameter
[mm]
T
Thread
ⁿ/ₐ
H
Hexagonal
[mm]
D
Max. Diameter
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
N
Effective Area Nylon
[mm²]
U
Effective Area Urethane
[mm²]
W
Weight
[g]
KJW23-M3
3.2
M3 x 0.5
7.0
8.4
15.3
22.5
24.1
12.7
1.8
1.8
5.0
KJW23-M5
3.2
M5 x 0.8
7.0
8.4
15.3
25.2
26.3
12.7
2.6
2.2
6.2
KJW23-01S
3.2
R (PT) 1/8
10.0
8.4
15.3
25.2
25.4
12.7
2.6
2.2
13.4
KJW04-M3
4.0
M3 x 0.5
7.0
9.3
15.6
23.0
25.1
12.7
0.8
0.8
5.1
KJW04-M5
4.0
M5 x 0.8
7.0
9.3
15.6
25.7
27.3
12.7
3.5
3.5
6.4
KJW04-01S
4.0
R (PT) 1/8
10.0
9.3
15.6
25.7
26.4
12.7
3.5
3.5
13.6
KJW06-M5
6.0
M5 x 0.8
7.0
11.6
16.1
26.7
29.4
13.5
3.5
3.5
6.9
KJW06-01S
6.0
R (PT) 1/8
10.0
11.6
17.8
28.7
30.5
13.5
9.0
9.0
13.2
KJW02-M3
2.0
M3 x 0.5
5.5
6.0
9.4
18.6
19.1
6.0
0.0
0.0
0.0
KJW02-M5
2.0
M5 x 0.8
7.0
6.0
9.4
19.1
19.1
6.0
0.0
0.0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表