KK P H - Plug/Straight type with One-touch fitting
SMC
bp4_air_line_equipment
fittings_and_tubing
KK S Couplers
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kk/kk_p_h.prj},{NB=KK3P-08H},{BODY=1/8},{MODEL=KK3P-08H},{OD=8.0},{D1=16.0},{D2=14.0},{L1=38.6},{L2=18.4},{M=18.5},{MBS=6.0},{EA1=15.7},{EA2=22.6},{CNSMASSEXACT=13.2},{DV1=7.6},{DV2=8.8},{DV3=7.5},{DV4=8.8},{DV5=13.8},{DV6=9.00},{DV7=13.50},{LH1=1.22},{LH2=9.53},{LH3=1.85},{LH4=1.32},{LH5=4.04},{LH6=11.16},{LH7=1.90},{LH8=1.60},{LH9=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BODY
Body size
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
M
[mm]
MBS
Min.bore size
[mm]
EA1
Effective area Urethane
[mm^2]
EA2
Effective area Nylon
[mm^2]
CNSMASSEXACT
Mass
[g]
KK2P-23H
M5
KK2P-23H
3.2
10.0
7.0
23.7
12.3
12.7
2.5
3.7
4.4
3.3
KK2P-04H
M5
KK2P-04H
4.0
10.0
8.0
23.7
12.3
12.7
3.4
8.1
8.1
3.4
KK2P-06H
M5
KK2P-06H
6.0
10.0
10.0
26.7
12.3
13.5
3.4
8.1
8.1
4.0
KK3P-04H
1/8
KK3P-04H
4.0
12.0
10.0
35.4
18.4
16.0
3.2
3.9
5.6
7.9
KK3P-06H
1/8
KK3P-06H
6.0
14.0
12.0
35.4
18.4
17.0
4.7
10.1
12.8
9.1
KK3P-08H
1/8
KK3P-08H
8.0
16.0
14.0
38.6
18.4
18.5
6.0
15.7
22.6
13.2
KK3P-10H
1/8
KK3P-10H
10.0
19.0
17.0
39.7
18.4
21.0
6.0
22.6
22.6
17.6
KK4P-06H
1/4
KK4P-06H
6.0
14.0
12.0
46.2
25.2
17.0
4.7
10.1
12.8
22.3
KK4P-08H
1/4
KK4P-08H
8.0
16.0
14.0
46.2
25.2
18.5
6.2
19.8
22.6
23.0
KK4P-10H
1/4
KK4P-10H
10.0
19.0
17.0
46.2
25.2
21.0
7.7
27.6
35.3
27.1
KK4P-12H
1/4
KK4P-12H
12.0
21.0
19.0
47.5
25.2
22.0
9.0
40.2
50.9
30.0
KK6P-12H
1/2
KK6P-12H
12.0
21.0
19.0
56.1
31.0
22.0
9.2
41.2
50.9
44.4
KK6P-16H
1/2
KK6P-16H
16.0
26.0
23.8
56.1
31.0
25.0
13.0
0.0
106.2
50.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表