KPT - Male Branch Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KP Clean one-touch Fittings For Blowing
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kp/kpt_mbt.prj},{NB=KPT08-01},{OD=8},{R=1/8},{ND=9.728},{MODEL=KPT08-01},{H=14},{D1=15.2},{D2=12},{L1=25.3},{L2=26.6},{A=30.0},{M=20.5},{EA1=26.3},{EA2=18.2},{CNSMASSEXACT=12},{DH1=13.5},{DH2=9.0},{DH3=15},{DH4=12},{LH1=1.5},{LH2=0.7},{LH3=3.0},{LH4=12.0},{LH5=0.9},{LV1=4},{LV2=21.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
OD
Applicable tubing O.D.
[mm]
R
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
The maximum diameter
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA1
Effective area TPH
[mm^2]
EA2
Effective area TPS
[mm^2]
CNSMASSEXACT
Mass
[g]
KPT04-01
4
1/8
KPT04-01
12
10.4
10
19.7
23.2
24.5
17.0
4.1
4.1
6
KPT04-02
4
1/4
KPT04-02
14
10.4
10
19.7
27.2
26.5
17.0
4.1
4.1
7
KPT06-01
6
1/8
KPT06-01
12
12.8
10
21.8
24.4
27.0
18.5
11.0
11.0
8
KPT06-02
6
1/4
KPT06-02
14
12.8
10
21.8
28.4
29.0
18.5
11.0
11.0
9
KPT08-01
8
1/8
KPT08-01
14
15.2
12
25.3
26.6
30.0
20.5
26.3
18.2
12
KPT08-02
8
1/4
KPT08-02
14
15.2
12
25.3
29.4
31.5
20.5
26.3
18.2
13
KPT10-02
10
1/4
KPT10-02
17
18.5
17
28.4
32.1
35.5
23.0
40.8
29.0
20
KPT10-03
10
3/8
KPT10-03
17
18.5
17
28.4
33.1
36.5
23.0
40.8
29.0
21
KPT12-03
12
3/8
KPT12-03
17
20.9
17
30.4
34.3
38.5
24.0
57.2
45.2
24
KPT12-04
12
1/2
KPT12-04
22
20.9
22
30.4
38.3
41.5
24.0
57.2
45.2
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表