KQL Male elbow - Inch-size One-touch Fittings Male elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ One-touch Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq/kql_me.prj},{NB=KQL08-01S},{IDNR=},{MODEL=KQL08-01S},{SLA=8.0},{RT=1/8},{RTN=9.73},{RTK=8.57},{H=12},{D1=15.2},{D2=12.0},{L1=23.0},{L2=24.5},{A=28.0},{M=18.5},{N=21.6},{P=14.9},{G=13.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SLA
Tube O.D.
[mm]
RT
T Thread
ⁿ/ₐ
H
[mm]
D1
D
[mm]
D2
[mm]
L1
L
[mm]
L2
[mm]
A
[mm]
M
[mm]
KQL23-M5
3.2
M5
7
8.5
0.0
15.5
13.0
14.0
13.0
KQL23-01S
3.2
1/8
10
9.6
10.0
17.5
21.5
22.5
15.5
KQL23-02S
3.2
1/4
14
9.6
10.0
17.5
25.5
24.5
15.5
KQL04-M5
4.0
M5
7
9.5
0.0
16.0
13.5
15.0
13.0
KQL04-01S
4.0
1/8
10
10.4
10.0
18.0
22.0
23.0
16.0
KQL04-02S
4.0
1/4
14
10.4
10.0
18.0
26.0
25.0
16.0
KQL06-M5
6.0
M5
7
8.4
0.0
16.0
14.5
17.0
14.0
KQL06-01S
6.0
1/8
10
12.8
10.0
20.0
23.0
25.5
17.0
KQL06-02S
6.0
1/4
14
12.8
10.0
20.0
27.0
27.5
17.0
KQL06-03S
6.0
3/8
17
12.8
10.0
20.0
29.0
29.0
17.0
KQL08-01S
8.0
1/8
12
15.2
12.0
23.0
24.5
28.0
18.5
KQL08-02S
8.0
1/4
14
15.2
12.0
23.0
28.5
30.0
18.5
KQL08-03S
8.0
3/8
17
15.2
12.0
23.0
30.5
31.5
18.5
KQL10-01S
10.0
1/8
17
18.5
17.0
26.5
27.0
32.0
21.0
KQL10-02S
10.0
1/4
17
18.5
17.0
26.5
30.0
33.0
21.0
KQL10-03S
10.0
3/8
17
18.5
17.0
26.5
32.0
34.5
21.0
KQL10-04S
10.0
1/2
22
18.5
17.0
26.5
36.0
37.0
21.0
KQL12-02S
12.0
1/4
17
20.9
17.0
28.5
31.0
35.5
22.0
KQL12-03S
12.0
3/8
17
20.9
17.0
28.5
33.0
37.0
22.0
KQL12-04S
12.0
1/2
22
20.9
17.0
28.5
37.0
39.5
22.0
KQL16-03S
16.0
3/8
22
26.5
20.9
34.0
38.0
44.5
25.0
KQL16-04S
16.0
1/2
22
26.5
20.9
34.0
41.0
46.0
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表