KQUD Different Diameter Double Union - One-touch Fittings Different Diameter Double Union
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ One-touch Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq/kqud_dddu.prj},{NB=KQUD04-06},{IDNR=},{SA=4},{SB=6},{MODEL=KQUD04-06},{D1=10.4},{D2=12.8},{L1=35.5},{L2=18.2},{P=10.4},{I=21},{Q=9.7},{M1=16},{M2=17.0},{N=4.2},{U=4.2},{W=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
SA
Tube A Outer Diameter
[mm]
SB
Tube B Outer Diameter
[mm]
D1
max. Diameter
[mm]
D2
max. Diameter
[mm]
L1
[mm]
L2
[mm]
P
[mm]
I
[mm]
Q
[mm]
M1
[mm]
M2
[mm]
N
Effective Area Nylon
[mm²]
U
Effective Area Urethane
[mm²]
W
Weigth
[g]
KQUD04-06
4
6
10.4
12.8
35.5
18.2
10.4
21
9.7
16
17.0
4.2
4.2
10
KQUD06-08
6
8
12.8
15.2
40.5
20.3
12.8
26
11.7
17
18.5
13.4
10.6
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表