KQ2H - Male Connector (Gasket Seal)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2h_mc_gs.prj},{NB=KQ2H23-M5A},{GUI=KQ2H23-M5},{OD=3.2},{T=M5x0.8},{RA=5},{RP=0.8},{MATERIAL=A},{TUBE=23},{PORT=M5},{H=7.0},{D=6.7},{L=17.3},{A=14.3},{M=13.3},{EA1=3.0},{EA2=2.5},{MBS=2.5},{CNSMASSEXACT=2.7},{A1=3.950}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D
[mm]
L
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2H02-M3G
KQ2H02-M3
2.0
M3x0.5
KQ2H02-M3G
5.5
5.5
15.6
13.0
11.9
0.0
0.9
1.2
1.5
KQ2H02-M5A
KQ2H02-M5
2.0
M5x0.8
KQ2H02-M5A
7.0
5.5
13.8
10.8
11.9
0.0
0.9
1.4
2.0
KQ2H23-M3G
KQ2H23-M3
3.2
M3x0.5
KQ2H23-M3G
7.0
6.7
17.0
14.4
13.3
0.9
0.9
1.2
2.4
KQ2H23-M5A
KQ2H23-M5
3.2
M5x0.8
KQ2H23-M5A
7.0
6.7
17.3
14.3
13.3
3.0
2.5
2.5
2.7
KQ2H04-M3G
KQ2H04-M3
4.0
M3x0.5
KQ2H04-M3G
8.0
7.7
17.1
14.5
13.3
0.9
0.9
1.2
2.9
KQ2H04-M5A
KQ2H04-M5
4.0
M5x0.8
KQ2H04-M5A
8.0
7.7
17.7
14.7
13.3
4.0
4.0
2.5
3.3
KQ2H04-M6A
KQ2H04-M6
4.0
M6x1.0
KQ2H04-M6A
8.0
7.7
18.7
14.7
13.3
5.6
4.0
3.0
3.6
KQ2H06-M5A
KQ2H06-M5
6.0
M5x0.8
KQ2H06-M5A
10.0
9.7
17.7
14.7
13.3
4.0
4.0
2.5
4.1
KQ2H06-M6A
KQ2H06-M6
6.0
M6x1.0
KQ2H06-M6A
10.0
9.7
18.8
14.8
13.3
5.6
5.6
3.0
4.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表