KQB2S - Hexagon Socket Head Male Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KQB2 Metal One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqb2/kqb2s.prj},{NB=KQB2S08-03},{OD=8.0},{T=3/8},{ND=16.662},{MODEL1=KQB2S08-03},{SEAL=},{H=6},{D=17.0},{L=23.1},{A=18.0},{M=16.1},{EA=23.3},{CNSMASSEXACT=24.0},{DH1=13.4},{DH2=11.00},{DH3=13.4},{DH4=0.0},{DH5=0},{LV1=2.0},{LV2=3.2},{LV3=1.7},{LV4=5.3},{LV5=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
[mm]
D
[mm]
L
[mm]
A
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQB2S23-M5
3.2
M5x0.8
KQB2S23-M5
2
9.0
16.5
13.5
12.0
3.0
4.0
KQB2S04-M5
4.0
M5x0.8
KQB2S04-M5
2
9.0
17.1
14.1
12.6
4.0
3.9
KQB2S04-01
4.0
1/8
KQB2S04-01
3
10.0
20.4
17.3
12.6
4.1
7.9
KQB2S06-M5
6.0
M5x0.8
KQB2S06-M5
2
12.0
19.6
16.6
13.6
4.0
7.8
KQB2S06-01
6.0
1/8
KQB2S06-01
4
12.0
20.6
17.5
13.6
10.0
9.1
KQB2S06-02
6.0
1/4
KQB2S06-02
4
14.0
20.6
15.9
13.6
10.7
14.7
KQB2S08-01
8.0
1/8
KQB2S08-01
5
14.0
24.7
21.6
16.1
17.2
13.0
KQB2S08-02
8.0
1/4
KQB2S08-02
6
14.0
22.9
18.2
16.1
23.3
13.5
KQB2S08-03
8.0
3/8
KQB2S08-03
6
17.0
23.1
18.0
16.1
23.3
24.0
KQB2S10-01
10.0
1/8
KQB2S10-01
5
17.0
25.6
22.5
17.0
17.2
18.6
KQB2S10-02
10.0
1/4
KQB2S10-02
8
17.0
27.5
22.8
17.0
39.0
20.0
KQB2S10-03
10.0
3/8
KQB2S10-03
8
17.0
24.0
18.9
17.0
39.0
22.0
KQB2S10-04
10.0
1/2
KQB2S10-04
8
22.0
24.0
17.6
17.0
39.0
39.2
KQB2S12-02
12.0
1/4
KQB2S12-02
8
19.0
30.6
25.9
18.6
46.0
26.0
KQB2S12-03
12.0
3/8
KQB2S12-03
10
19.0
24.9
19.8
18.6
60.0
20.2
KQB2S12-04
12.0
1/2
KQB2S12-04
10
22.0
24.9
18.5
18.6
60.0
35.3
KQB2S16-03
16.0
3/8
KQB2S16-03
10
24.6
33.2
28.1
20.8
81.0
43.6
KQB2S16-04
16.0
1/2
KQB2S16-04
12
24.6
29.4
23.0
20.8
113.0
40.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表