KQG2E - Bulkhead Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KQG2 Stainless Steel 316 One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqg2/kqg2e_bc_asmtab.prj},{NB=KQG2E08-01},{OD=8},{ODX=8.0},{RC=1/8},{MODEL=KQG2E08-01},{T=M15x1},{H1=17},{H2=19},{L1=26.3},{L2=8.1},{MH=16},{M=16.1},{EA=26.1},{CNSMASSEXACT=28.0},{ND=9.728},{RA=15},{RP=1},{DV1=13.4},{DV2=11.0},{DV3=13.4},{DV4=13.5},{DV5=15.0},{LH1=2.0},{LH2=3.2},{LH3=1.7},{LH4=8.8},{LH5=2.0},{LH6=15.1},{LH7=3.8},{PPATH=kqg2e_bc/assembly/kqg2e_bc_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
OD
Applicable tube O.D.
[mm]
RC
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
T
(M)
ⁿ/ₐ
H1
Width across flat
[mm]
H2
Width across flat
[mm]
L1
[mm]
L2
[mm]
MH
Mounting hole
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQG2E23-02
3.2
1/4
KQG2E23-02
M10x1
17
12
31.0
14.8
11
12.0
3.4
26.1
KQG2E04-01
4
1/8
KQG2E04-01
M10x1
14
12
25.8
9.7
11
12.6
5.6
16.0
KQG2E04-02
4
1/4
KQG2E04-02
M10x1
17
12
30.9
14.8
11
12.6
5.6
25.6
KQG2E06-01
6
1/8
KQG2E06-01
M14x1
17
17
24.2
7.0
15
13.6
13.1
24.4
KQG2E06-02
6
1/4
KQG2E06-02
M14x1
17
17
30.9
13.7
15
13.6
13.1
30.9
KQG2E06-03
6
3/8
KQG2E06-03
M14x1
19
17
32.1
14.9
15
13.6
13.1
32.0
KQG2E08-01
8
1/8
KQG2E08-01
M15x1
17
19
26.3
8.1
16
16.1
26.1
28.0
KQG2E08-02
8
1/4
KQG2E08-02
M15x1
17
19
31.3
13.1
16
16.1
26.1
31.2
KQG2E08-03
8
3/8
KQG2E08-03
M15x1
19
19
32.8
14.6
16
16.1
26.1
32.7
KQG2E10-02
10
1/4
KQG2E10-02
M18x1
19
21
31.6
13.0
19
17.0
41.5
42.8
KQG2E10-03
10
3/8
KQG2E10-03
M18x1
19
21
33.0
14.4
19
17.0
41.5
37.5
KQG2E12-03
12
3/8
KQG2E12-03
M20x1
21
24
34.0
14.4
21
18.6
58.3
50.3
KQG2E12-04
12
1/2
KQG2E12-04
M20x1
24
24
39.3
19.7
21
18.6
58.3
60.7
KQG2E16-03
16
3/8
KQG2E16-03
M27x1
29
30
35.3
13.3
28
20.8
96.0
107.8
KQG2E16-04
16
1/2
KQG2E16-04
M27x1
29
30
40.6
18.6
28
20.8
113.0
114.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表