NCG NY - Single Knuckle Joint
SMC Corporation
执行元件
标准型气缸
NCG Air Cylinder
Accessories
Powered by
CAD模型選擇
{smc_jp/actuator/standard_air_cylinder/ncg/accessories/s_k_joint.prj},{NB=NY-125(32)},{PARTNO=NY-125},{BORE=32},{A=1.69},{E=0.75},{L=1.32},{MM=7/16-20UNF},{MMD=0.4375},{ND=0.38},{NX=0.38},{NW=1.02},{NZ=0.75},{U=0.94},{X1=0.8890},{X2=16.7640}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNO
Part no.
ⁿ/ₐ
BORE
Applicable bore
[mm]
A
[英寸]
E
[英寸]
L
[英寸]
MM
ⁿ/ₐ
ND
[英寸]
NX
[英寸]
NW
[英寸]
NZ
[英寸]
U
[英寸]
MODEL
ⁿ/ₐ
NY-075
NY-075
20
1.19
0.51
0.94
1/4-28UNF
0.25
0.25
0.71
0.51
0.69
NY-075
NY-106
NY-106
25
1.19
0.51
0.94
5/16-24UNF
0.25
0.25
0.71
0.51
0.69
NY-106
NY-125
NY-125
32
1.69
0.75
1.32
7/16-20UNF
0.38
0.38
1.02
0.75
0.94
NY-125
NY-125
NY-125
40
1.69
0.75
1.32
7/16-20UNF
0.38
0.38
1.02
0.75
0.94
NY-125
NY-G050
NY-G050
50
1.69
0.75
1.32
1/2-20UNF
0.38
0.38
1.02
0.75
0.94
NY-G050
NY-G050
NY-G050
63
1.69
0.75
1.32
1/2-20UNF
0.38
0.38
1.02
0.75
0.94
NY-G050
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表