AS 3 1 U - 带快换接头速度控制阀/万向型
SMC Corporation
流量控制元件
速度控制阀
带快换接头 树脂阀体
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/resin_body_with_one_touch_fittings/as_3_1_u.prj},{NB=AS3301F-U02-06},{GUI=AS33*1F-U02-06},{A=AS33},{B=1F-U02-06},{CONTROL=0},{OPTION=},{LOCK=},{D=6.0},{T=1/4},{RA=13.157},{RD=4.830},{H=19},{D1=11.0},{D2=23.0},{D3=10.9},{L1=18.9},{L2=35.9},{L3=20.6},{L4=42.5},{L5MAX=45.9},{L5MIN=40.9},{AMAX=38.1},{AMIN=33.1},{M=17.0},{CNSMASSEXACT=54},{LV1=5.000},{LV2=5.800},{LV3=2.700},{LV4=5.430},{LV5=18.000},{LV6=1.410},{LV7=0.710},{LV8=0.520},{LV9=2.210},{DH1=5.500},{DH2=2.400},{DH3=11.500},{DH4=8.600},{DH5=7.600},{DH6=6.110},{DH7=5.650},{DH8=6.400},{DH9=3.500},{LV10=1.500},{H1=14.000},{H2=17.000},{OPTIONXX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
适合管子外径
[mm]
T
Uni 螺纹
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5MAX
[mm]
L5MIN
[mm]
AMAX
[mm]
AMIN
[mm]
M
[mm]
CNSMASSEXACT
质量
[g]
H2
[mm]
OPTIONXX
ⁿ/ₐ
AS2301F-U01-23
AS23*1F-U01-23
AS2301F-U01-23
3.2
1/8
12
7.8
14.2
9.3
13.4
24.8
18.9
33.2
36.1
31.1
30.5
25.5
14.5
17
11.000
0
AS2301F-U01-04
AS23*1F-U01-04
AS2301F-U01-04
4.0
1/8
12
8.9
14.2
9.3
13.4
24.8
18.9
33.2
36.1
31.1
30.5
25.5
14.5
17
11.000
0
AS2301F-U01-06
AS23*1F-U01-06
AS2301F-U01-06
6.0
1/8
12
11.0
14.2
10.9
14.5
27.1
20.6
34.9
36.1
31.1
30.5
25.5
15.5
18
11.000
0
AS2301F-U01-08
AS23*1F-U01-08
AS2301F-U01-08
8.0
1/8
12
15.2
14.2
12.9
16.2
30.9
24.7
38.2
36.1
31.1
30.5
25.5
18.5
21
11.000
0
AS2301F-U02-04
AS23*1F-U02-04
AS2301F-U02-04
4.0
1/4
17
8.9
18.5
9.3
15.6
29.2
18.9
36.1
39.4
34.4
32.0
26.6
14.5
32
15.000
1
AS2301F-U02-06
AS23*1F-U02-06
AS2301F-U02-06
6.0
1/4
17
11.0
18.5
10.9
16.7
31.4
20.6
37.8
39.4
34.4
32.0
26.6
15.5
33
15.000
1
AS2301F-U02-08
AS23*1F-U02-08
AS2301F-U02-08
8.0
1/4
17
15.2
18.5
12.9
18.3
35.2
24.4
40.8
39.4
34.4
32.0
26.6
18.5
36
15.000
1
AS2301F-U02-10
AS23*1F-U02-10
AS2301F-U02-10
10.0
1/4
17
18.5
18.5
12.9
19.6
38.1
26.8
43.2
39.4
34.4
32.0
26.6
21.0
40
15.000
1
AS3301F-U02-06
AS33*1F-U02-06
AS3301F-U02-06
6.0
1/4
19
11.0
23.0
10.9
18.9
35.9
20.6
42.5
45.9
40.9
38.1
33.1
17.0
54
17.000
0
AS3301F-U02-08
AS33*1F-U02-08
AS3301F-U02-08
8.0
1/4
19
15.2
23.0
12.9
20.6
39.7
24.4
43.7
45.9
40.9
38.1
33.1
18.5
57
17.000
0
AS3301F-U02-10
AS33*1F-U02-10
AS3301F-U02-10
10.0
1/4
19
18.5
23.0
16.2
22.5
43.3
28.3
48.6
45.9
40.9
38.1
33.1
21.0
61
17.000
0
AS3301F-U02-12
AS33*1F-U02-12
AS3301F-U02-12
12.0
1/4
19
20.9
23.0
16.2
23.5
45.5
29.3
49.6
45.9
40.9
38.1
33.1
22.0
63
17.000
0
AS3301F-U03-06
AS33*1F-U03-06
AS3301F-U03-06
6.0
3/8
19
11.0
23.0
10.9
18.9
35.9
20.6
41.6
45.0
40.0
37.6
32.6
17.0
54
17.000
1
AS3301F-U03-08
AS33*1F-U03-08
AS3301F-U03-08
8.0
3/8
19
15.2
23.0
12.9
20.6
39.7
24.4
42.8
45.0
40.0
37.6
32.6
18.5
57
17.000
1
AS3301F-U03-10
AS33*1F-U03-10
AS3301F-U03-10
10.0
3/8
19
18.5
23.0
16.2
22.5
43.3
28.3
47.7
45.0
40.0
37.6
32.6
21.0
61
17.000
1
AS3301F-U03-12
AS33*1F-U03-12
AS3301F-U03-12
12.0
3/8
19
20.9
23.0
16.2
23.5
45.5
29.3
48.7
45.0
40.0
37.6
32.6
22.0
63
17.000
1
AS4301F-U04-10
AS43*1F-U04-10
AS4301F-U04-10
10.0
1/2
24
18.5
28.6
16.2
25.3
48.9
28.3
50.7
54.6
47.1
44.5
37.0
21.0
98
21.000
1
AS4301F-U04-12
AS43*1F-U04-12
AS4301F-U04-12
12.0
1/2
24
21.7
28.6
19.4
26.8
51.6
30.8
53.2
54.6
47.1
44.5
37.0
22.0
100
21.000
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表