AS 3 1FS A - 带紧凑型指示器的速度控制阀/万向型
SMC Corporation
流量控制元件
速度控制阀
带快换接头 树脂阀体
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/resin_body_with_one_touch_fittings/as_3_1fs_a.prj},{NB=AS2301FS-02-06A},{GUI=AS23*1FS-*02-06*A},{CONTROL=0},{HEXAGON=},{THREAD=},{SEAL=},{OMSC=},{D=6.0},{T=1/4},{R1=13.157},{R2=13.716},{H1=17},{H2=17.5},{D1=11.2},{D11=11.15},{D2=12.9},{D22=12.9},{D3=15.0},{D4=16.6},{L1=19.0},{L11=19.000},{L2=33.8},{L3=21.4},{L33=21.35},{L4=43.9},{L44=43.90},{L5UL=43.3},{L5ULL=43.30},{L5L=41.8},{AUL=37.8},{AL=36.3},{M=14.2},{W1=8.30},{W2=8.35},{W3=14.40},{W4=10.40},{W5=2.60},{W6=10.50},{W7=18.70},{W8=2.30},{W9=12.90},{W10=9.80},{A1=2.40},{A2=2.40},{A3=1.40},{A4=1.87},{A5=11.40},{A6=0.50},{A7=3.20},{A8=4.00},{A9=0.00},{X=9.7},{Y=6.79},{G1=20},{G2=21},{PORT=06},{TIF=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5UL
[mm]
L5L
[mm]
AUL
[mm]
AL
[mm]
M
[mm]
CNSMASSEXACT
重量
[g]
AS1301FS-M5E-23A
AS13*1FS-M5*-23A
AS1301FS-M5E-23A
3.2
M5x0.8
8.0
7.2
9.6
11.0
9.0
11.6
19.4
17.5
33.8
32.2
31.1
29.2
28.1
13.0
6
AS1301FS-U10/32E-23A
AS13*1FS-U10/32*-23A
AS1301FS-U10/32E-23A
3.2
10/32UNF
8.0
7.2
9.6
11.0
9.0
11.6
19.4
17.5
33.8
32.2
31.1
29.2
28.1
13.0
6
AS1301FS-M5E-04A
AS13*1FS-M5*-04A
AS1301FS-M5E-04A
4.0
M5x0.8
8.0
8.2
9.6
11.0
9.0
11.5
19.8
17.5
33.8
32.2
31.1
29.2
28.1
13.0
6
AS1301FS-U10/32E-04A
AS13*1FS-U10/32*-04A
AS1301FS-U10/32E-04A
4.0
10/32UNF
8.0
8.2
9.6
11.0
9.0
11.5
19.8
17.5
33.8
32.2
31.1
29.2
28.1
13.0
6
AS1301FS-M5E-06A
AS13*1FS-M5*-06A
AS1301FS-M5E-06A
6.0
M5x0.8
8.0
10.4
9.6
11.0
9.0
11.5
20.9
20.4
36.6
32.2
31.1
29.2
28.1
13.0
7
AS1301FS-U10/32E-06A
AS13*1FS-U10/32*-06A
AS1301FS-U10/32E-06A
6.0
10/32UNF
8.0
10.4
9.6
11.0
9.0
11.5
20.9
20.4
36.6
32.2
31.1
29.2
28.1
13.0
7
AS2301FS-01-23A
AS23*1FS-*01-23*A
AS2301FS-01-23A
3.2
1/8
13.0
7.2
9.6
14.0
12.6
13.3
24.0
17.5
36.0
36.6
35.1
33.5
32.0
13.0
10
AS2301FS-01-04A
AS23*1FS-*01-04*A
AS2301FS-01-04A
4.0
1/8
13.0
8.2
9.6
14.0
12.6
13.9
25.1
17.5
36.0
36.6
35.1
33.5
32.0
13.0
10
AS2301FS-01-06A
AS23*1FS-*01-06*A
AS2301FS-01-06A
6.0
1/8
13.0
10.4
9.6
14.0
12.6
13.9
26.2
20.4
38.8
36.6
35.1
33.5
32.0
13.0
11
AS2301FS-01-08A
AS23*1FS-*01-08*A
AS2301FS-01-08A
8.0
1/8
13.0
13.2
10.2
14.0
12.6
16.4
30.1
21.5
40.0
36.6
35.1
33.5
32.0
14.2
12
AS2301FS-02-04A
AS23*1FS-*02-04*A
AS2301FS-02-04A
4.0
1/4
17.0
8.2
12.9
15.0
16.6
16.5
29.9
17.5
40.1
43.3
41.8
37.8
36.3
13.0
20
AS2301FS-02-06A
AS23*1FS-*02-06*A
AS2301FS-02-06A
6.0
1/4
17.0
11.2
12.9
15.0
16.6
19.0
33.8
21.4
43.9
43.3
41.8
37.8
36.3
14.2
20
AS2301FS-02-08A
AS23*1FS-*02-08*A
AS2301FS-02-08A
8.0
1/4
17.0
13.2
12.9
15.0
16.6
19.0
34.9
23.5
46.0
43.3
41.8
37.8
36.3
15.6
21
AS2301FS-02-10A
AS23*1FS-*02-10*A
AS2301FS-02-10A
10.0
1/4
17.0
15.9
12.9
15.0
16.6
20.9
38.1
24.7
47.3
43.3
41.8
37.8
36.3
17.0
22
AS3301FS-02-06A
AS33*1FS-*02-06*A
AS3301FS-02-06A
6.0
1/4
19.0
11.2
12.9
17.7
19.0
20.2
36.0
21.4
57.8
57.3
55.8
52.1
50.6
13.0
44
AS3301FS-02-08A
AS33*1FS-*02-08*A
AS3301FS-02-08A
8.0
1/4
19.0
13.2
12.9
17.7
19.0
20.2
37.1
23.5
59.9
57.3
55.8
52.1
50.6
14.2
44
AS3301FS-02-10A
AS33*1FS-*02-10*A
AS3301FS-02-10A
10.0
1/4
19.0
15.9
17.4
17.7
19.0
23.0
41.2
26.1
62.5
57.3
55.8
52.1
50.6
15.6
35
AS3301FS-02-12A
AS33*1FS-*02-12*A
AS3301FS-02-12A
12.0
1/4
19.0
18.5
17.4
17.7
19.0
23.0
42.5
28.3
64.7
57.3
55.8
52.1
50.6
17.0
47
AS3301FS-03-06A
AS33*1FS-*03-06*A
AS3301FS-03-06A
6.0
3/8
19.0
11.2
12.9
17.7
19.0
20.2
36.0
21.4
50.1
49.6
48.1
44.4
42.9
13.0
35
AS3301FS-03-08A
AS33*1FS-*03-08*A
AS3301FS-03-08A
8.0
3/8
19.0
13.2
12.9
17.7
19.0
20.2
37.1
23.5
52.2
49.6
48.1
44.4
42.9
14.2
35
AS3301FS-03-10A
AS33*1FS-*03-10*A
AS3301FS-03-10A
10.0
3/8
19.0
15.9
17.4
17.7
19.0
23.0
41.2
26.1
54.8
49.6
48.1
44.4
42.9
15.6
26
AS3301FS-03-12A
AS33*1FS-*03-12*A
AS3301FS-03-12A
12.0
3/8
19.0
18.5
17.4
17.7
19.0
23.0
42.5
28.3
57.0
49.6
48.1
44.4
42.9
17.0
38
AS4301FS-04-10A
AS43*1FS-*04-10*A
AS4301FS-04-10A
10.0
1/2
24.0
15.9
17.4
19.7
24.0
25.6
46.4
26.1
61.2
58.5
57.0
51.4
49.9
15.6
59
AS4301FS-04-12A
AS43*1FS-*04-12*A
AS4301FS-04-12A
12.0
1/2
24.0
18.5
21.0
19.7
24.0
26.2
48.3
28.3
63.4
58.5
57.0
51.4
49.9
17.0
61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表