Typ 1.2-772 - Precision pipe socket
Springmann
Stainless steel hoses
Fittings for stainless steel hoses
Pipe connection
Powered by
CAD模型選擇
{springmann/edelstahlwellschlauchleitungen/armaturen_fuer_ringwellschlaeuche_aus_edelstahl/rohranschluss/772.prj},{NB=1.2-7720-DN12},{CNSMAT=0},{DN=12},{D=15.0},{S=2.0},{A=32},{CNSMASSEXACT=0.04},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TEMP
Permissible working temperature
[°C]
DN
Nominal diameter
ⁿ/ₐ
D
Diameter
[mm]
S
Wall thickness
[mm]
A
Length
[mm]
CNSMASSEXACT
Weight
[kg]
1.2-7720-DN6
1.2-7720
300
6
8.0
1.0
28
0.02
1.2-7720-DN8
1.2-7720
300
8
10.0
1.5
30
0.02
1.2-7720-DN10
1.2-7720
300
10
12.0
1.5
30
0.03
1.2-7720-DN12
1.2-7720
300
12
15.0
2.0
32
0.04
1.2-7720-DN16
1.2-7720
300
16
18.0
1.5
32
0.04
1.2-7720-DN20
1.2-7720
300
20
22.0
2.0
36
0.06
1.2-7720-DN25
1.2-7720
300
25
28.0
2.0
40
0.10
1.2-7720-DN32
1.2-7720
300
32
35.0
2.0
45
0.14
1.2-7720-DN40
1.2-7720
300
40
42.0
3.0
45
0.18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表