目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7197 - Guide bush smooth with adhesive grooves, Mini-series
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7197.prj},{NB=ST719708X025},{BESTNR=ST719708X025},{D1=8},{D2=11},{D3=15},{L1=25},{WG=0.013},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
h3
[mm]
D2
[mm]
D3
js4
[mm]
L1
-0.2/-0.5
[mm]
WG
Weight
[kg]
ST719706X015
ST719706X015
6
9
12
15
0.007
ST719706X020
ST719706X020
6
9
12
20
0.007
ST719706X025
ST719706X025
6
9
12
25
0.008
ST719706X030
ST719706X030
6
9
12
30
0.010
ST719706X040
ST719706X040
6
9
12
40
0.011
ST719708X020
ST719708X020
8
11
15
20
0.015
ST719708X025
ST719708X025
8
11
15
25
0.013
ST719708X030
ST719708X030
8
11
15
30
0.017
ST719708X035
ST719708X035
8
11
15
35
0.019
ST719708X040
ST719708X040
8
11
15
40
0.020
ST719710X020
ST719710X020
10
13
19
20
0.025
ST719710X025
ST719710X025
10
13
19
25
0.023
ST719710X030
ST719710X030
10
13
19
30
0.027
ST719710X040
ST719710X040
10
13
19
40
0.035
ST719710X045
ST719710X045
10
13
19
45
0.047
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 7192 - Guide units ball cages, mini-series
Steinel Normalien
14.05.2024
ST 7191 - Guide bushes, mini-series
Steinel Normalien
14.05.2024
ST 7190 - Guide pillars, smooth mini-series
Steinel Normalien
14.05.2024
ST 7491 - Guide bushes smooth, sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 7404 - Guide bushes smooth, ball guide brass
Steinel Normalien
14.05.2024
GB - Guide bushing - Type GB
AMDL - Atelier Mécanique de La Lauch
06.10.2021
ST 7411 - Guide bushes smooth, sliding guide bronze-plated to pour in
Steinel Normalien
14.05.2024
ST 7407 - Guide bush smooth with adhesive grooves
Steinel Normalien
14.05.2024
ST 7319 - Guide bushes smooth, sliding guide bronze-plated
Steinel Normalien
14.05.2024
W32 - Guide bush
STRACK
02.11.2023
KH - KH-Ball bushing
Melucci
09.05.2022
ASME ≈B18.3 HSSSCP - Hex Socked Set Screw Cone Point
Fabory
13.02.2023
ST 7406 - Guide bushes smooth, ball guide aluminium
Steinel Normalien
14.05.2024
Light-load,Seal Type ST-UU
Indunorm
12.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表