目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7202 - Guide and pillar bearings ST 720. with rectangular flange
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7202.prj},{NB=ST7202.30(38)},{BESTNR=ST7202.30},{A=112},{B=71},{E1=86},{E2=45},{D2=38},{D3=48},{D5=71},{D7=11.0},{D8=18},{H=50},{H1=20},{L1=47},{L2=58},{BM=Führungslager rechteckig Kugelführung},{WG=1.740},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
A
Width
[mm]
B
Width
[mm]
E1
Width
[mm]
E2
Width
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
D7
Diameter
[mm]
D8
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
L1
Length
[mm]
L2
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7202.15(21)
ST7202.15
71
40
53
22
21
28
40
6.6
11
25
16
23
30
Guide bearing rectangular...
0.380
ST7202.16(22)
ST7202.16
71
40
53
22
22
28
40
6.6
11
25
16
23
30
Guide bearing rectangular...
0.380
ST7202.19(25)
ST7202.19
80
45
60
25
25
32
45
9.0
15
32
18
30
38
Guide bearing rectangular...
0.560
ST7202.20(26)
ST7202.20
80
45
60
25
26
32
45
9.0
15
32
18
30
38
Guide bearing rectangular...
0.560
ST7202.24(30)
ST7202.24
90
56
69
35
30
40
56
9.0
15
40
18
37
43
Guide bearing rectangular...
0.920
ST7202.25(31)
ST7202.25
90
56
69
35
31
40
56
9.0
15
40
18
37
43
Guide bearing rectangular...
0.800
ST7202.30(38)
ST7202.30
112
71
86
45
38
48
71
11.0
18
50
20
47
58
Guide bearing rectangular...
1.740
ST7202.32(40)
ST7202.32
112
71
86
45
40
48
71
11.0
18
50
20
47
58
Guide bearing rectangular...
1.740
ST7202.38(46)
ST7202.38
132
85
102
55
46
58
85
14.0
20
63
25
60
68
Guide bearing rectangular...
3.050
ST7202.40(48)
ST7202.40
132
85
102
55
48
58
85
14.0
20
63
25
60
68
Guide bearing rectangular...
3.050
ST7202.48(56)
ST7202.48
160
112
126
78
56
70
112
18.0
26
80
28
77
88
Guide bearing rectangular...
6.250
ST7202.50(58)
ST7202.50
160
112
126
78
58
70
112
18.0
26
80
28
77
88
Guide bearing rectangular...
6.250
ST7202.60(70)
ST7202.60
200
132
154
86
70
85
132
18.0
26
100
36
95
113
Guide bearing rectangular...
11.100
ST7202.63(73)
ST7202.63
200
132
154
86
73
85
132
18.0
26
100
36
95
113
Guide bearing rectangular...
11.100
ST7202.80(92)
ST7202.80
224
140
172
88
92
105
140
22.0
33
125
40
120
138
Guide bearing rectangular...
14.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表