目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7404 - Guide bushes smooth, ball guide brass
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7404_asmtab.prj},{NB=ST7404.30X077X088},{BESTNR=ST7404.30X077X088},{D1=30},{D2=38},{D3=48},{L1=77},{L2=88},{BM=glatt, Wälzführung mit Kugelkäfig Messing},{WG=0.518},{PPATH=parts/st_7404/st_7404_asmtpl.prj},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7404.10X023X030
ST7404.10X023X030
10
14
22
23
30
smooth, anti-friction gui...
0.041
ST7404.10X030X038
ST7404.10X030X038
10
14
22
30
38
smooth, anti-friction gui...
0.052
ST7404.10X037X043
ST7404.10X037X043
10
14
22
37
43
smooth, anti-friction gui...
0.063
ST7404.12X023X030
ST7404.12X023X030
12
16
22
23
30
smooth, anti-friction gui...
0.046
ST7404.12X030X038
ST7404.12X030X038
12
16
22
30
38
smooth, anti-friction gui...
0.058
ST7404.12X037X043
ST7404.12X037X043
12
16
22
37
43
smooth, anti-friction gui...
0.070
ST7404.15X023X030
ST7404.15X023X030
15
21
28
23
30
smooth, anti-friction gui...
0.067
ST7404.15X030X038
ST7404.15X030X038
15
21
28
30
38
smooth, anti-friction gui...
0.086
ST7404.15X037X043
ST7404.15X037X043
15
21
28
37
43
smooth, anti-friction gui...
0.105
ST7404.15X047X054
ST7404.15X047X054
15
21
28
47
54
smooth, anti-friction gui...
0.134
ST7404.15X060X063
ST7404.15X060X063
15
21
28
60
63
smooth, anti-friction gui...
0.164
ST7404.16X023X030
ST7404.16X023X030
16
22
28
23
30
smooth, anti-friction gui...
0.070
ST7404.16X030X038
ST7404.16X030X038
16
22
28
30
38
smooth, anti-friction gui...
0.090
ST7404.16X037X043
ST7404.16X037X043
16
22
28
37
43
smooth, anti-friction gui...
0.110
ST7404.16X047X054
ST7404.16X047X054
16
22
28
47
54
smooth, anti-friction gui...
0.141
ST7404.16X060X063
ST7404.16X060X063
16
22
28
60
63
smooth, anti-friction gui...
0.173
ST7404.19X023X030
ST7404.19X023X030
19
25
32
23
30
smooth, anti-friction gui...
0.088
ST7404.19X030X038
ST7404.19X030X038
19
25
32
30
38
smooth, anti-friction gui...
0.114
ST7404.19X037X043
ST7404.19X037X043
19
25
32
37
43
smooth, anti-friction gui...
0.135
ST7404.19X047X054
ST7404.19X047X054
19
25
32
47
54
smooth, anti-friction gui...
0.173
ST7404.19X060X063
ST7404.19X060X063
19
25
32
60
63
smooth, anti-friction gui...
0.215
ST7404.20X023X030
ST7404.20X023X030
20
26
32
23
30
smooth, anti-friction gui...
0.096
ST7404.20X030X038
ST7404.20X030X038
20
26
32
30
38
smooth, anti-friction gui...
0.137
ST7404.20X037X043
ST7404.20X037X043
20
26
32
37
43
smooth, anti-friction gui...
0.144
ST7404.20X047X054
ST7404.20X047X054
20
26
32
47
54
smooth, anti-friction gui...
0.183
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表