目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7471 - Guide bushes with shoulder, sliding guide with solid lubricant
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7471.prj},{NB=ST7471.38X052},{BESTNR=ST7471.38X052},{D1=38},{V=1.000},{D3=58},{D5=66},{D6=58},{D8=83},{L1=52},{L3=37},{L4=15},{BM=mit Bund Gleitführung mit Festschmierstoff},{WG=0.491},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
D8
Diameter
[mm]
L1
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7471.19X035
ST7471.19X035
19
32
40
32
59
35
23
12
with collar Sliding guide...
0.124
ST7471.19X043
ST7471.19X043
19
32
40
32
59
43
23
20
with collar Sliding guide...
0.176
ST7471.19X059
ST7471.19X059
19
32
40
32
59
59
23
36
with collar Sliding guide...
0.272
ST7471.20X035
ST7471.20X035
20
32
40
32
59
35
23
12
with collar Sliding guide...
0.117
ST7471.20X043
ST7471.20X043
20
32
40
32
59
43
23
20
with collar Sliding guide...
0.163
ST7471.20X059
ST7471.20X059
20
32
40
32
59
59
23
36
with collar Sliding guide...
0.254
ST7471.24X035
ST7471.24X035
24
40
48
40
65
35
23
12
with collar Sliding guide...
0.186
ST7471.24X060
ST7471.24X060
24
40
48
40
65
60
23
37
with collar Sliding guide...
0.400
ST7471.24X080
ST7471.24X080
24
40
48
40
65
80
23
57
with collar Sliding guide...
0.550
ST7471.25X035
ST7471.25X035
25
40
48
40
65
35
23
12
with collar Sliding guide...
0.175
ST7471.25X060
ST7471.25X060
25
40
48
40
65
60
23
37
with collar Sliding guide...
0.370
ST7471.25X080
ST7471.25X080
25
40
48
40
65
80
23
57
with collar Sliding guide...
0.550
ST7471.30X042
ST7471.30X042
30
48
56
48
73
42
30
12
with collar Sliding guide...
0.284
ST7471.30X075
ST7471.30X075
30
48
56
48
73
75
30
45
with collar Sliding guide...
0.628
ST7471.30X093
ST7471.30X093
30
48
56
48
73
93
30
63
with collar Sliding guide...
0.815
ST7471.32X042
ST7471.32X042
32
48
56
48
73
42
30
12
with collar Sliding guide...
0.243
ST7471.32X075
ST7471.32X075
32
48
56
48
73
75
30
45
with collar Sliding guide...
0.556
ST7471.32X093
ST7471.32X093
32
48
56
48
73
93
30
63
with collar Sliding guide...
0.726
ST7471.38X052
ST7471.38X052
38
58
66
58
83
52
37
15
with collar Sliding guide...
0.491
ST7471.38X082
ST7471.38X082
38
58
66
58
83
82
37
45
with collar Sliding guide...
0.905
ST7471.38X107
ST7471.38X107
38
58
66
58
83
107
37
70
with collar Sliding guide...
1.250
ST7471.40X052
ST7471.40X052
40
58
66
58
83
52
37
15
with collar Sliding guide...
0.431
ST7471.40X082
ST7471.40X082
40
58
66
58
83
82
37
45
with collar Sliding guide...
0.760
ST7471.40X107
ST7471.40X107
40
58
66
58
83
107
37
70
with collar Sliding guide...
1.126
ST7471.48X065
ST7471.48X065
48
70
80
70
97
65
47
18
with collar Sliding guide...
0.874
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表