目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7481 - Guide bushes with flange, sliding guide with solid lubricant
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7481.prj},{NB=ST7481.30X072},{BESTNR=ST7481.30X072},{D1=30.000},{SD1=10.000},{D3=48.000},{D5=72.000},{D8=58.000},{D9=5.500},{K=28.000},{T=5.700},{L1=72.000},{L3=47.000},{L4=25.000},{VER=3.000},{BM=mit Flansch Gleitführung mit Festschmierstoff},{WG=0.950},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
D8
Diameter
[mm]
D9
Diameter
[mm]
K
Length
[mm]
T
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7481.15X029
ST7481.15X029
15.000
28.000
45.000
35.000
4.500
15.000
3.500
29.000
23.000
6.000
with flange Sliding guide...
0.130
ST7481.15X036
ST7481.15X036
15.000
28.000
45.000
35.000
4.500
15.000
3.500
36.000
30.000
6.000
with flange Sliding guide...
0.150
ST7481.16X029
ST7481.16X029
16.000
28.000
45.000
35.000
4.500
15.000
3.500
29.000
23.000
6.000
with flange Sliding guide...
0.120
ST7481.16X036
ST7481.16X036
16.000
28.000
45.000
35.000
4.500
15.000
3.500
36.000
30.000
6.000
with flange Sliding guide...
0.140
ST7481.19X038
ST7481.19X038
19.000
32.000
50.000
40.000
4.500
18.000
4.600
38.000
23.000
15.000
with flange Sliding guide...
0.250
ST7481.19X045
ST7481.19X045
19.000
32.000
50.000
40.000
4.500
18.000
4.600
45.000
30.000
15.000
with flange Sliding guide...
0.280
ST7481.19X051
ST7481.19X051
19.000
32.000
50.000
40.000
4.500
18.000
4.600
51.000
37.000
15.000
with flange Sliding guide...
0.300
ST7481.20X038
ST7481.20X038
20.000
32.000
50.000
40.000
4.500
18.000
4.600
38.000
23.000
15.000
with flange Sliding guide...
0.240
ST7481.20X045
ST7481.20X045
20.000
32.000
50.000
40.000
4.500
18.000
4.600
45.000
30.000
15.000
with flange Sliding guide...
0.270
ST7481.20X051
ST7481.20X051
20.000
32.000
50.000
40.000
4.500
18.000
4.600
51.000
37.000
15.000
with flange Sliding guide...
0.290
ST7481.24X038
ST7481.24X038
24.000
40.000
63.000
50.000
5.500
23.000
5.700
38.000
23.000
15.000
with flange Sliding guide...
0.400
ST7481.24X055
ST7481.24X055
24.000
40.000
63.000
50.000
5.500
23.000
5.700
55.000
30.000
25.000
with flange Sliding guide...
0.620
ST7481.24X062
ST7481.24X062
24.000
40.000
63.000
50.000
5.500
23.000
5.700
62.000
37.000
25.000
with flange Sliding guide...
0.670
ST7481.25X038
ST7481.25X038
25.000
40.000
63.000
50.000
5.500
23.000
5.700
38.000
23.000
15.000
with flange Sliding guide...
0.390
ST7481.25X055
ST7481.25X055
25.000
40.000
63.000
50.000
5.500
23.000
5.700
55.000
30.000
25.000
with flange Sliding guide...
0.610
ST7481.25X062
ST7481.25X062
25.000
40.000
63.000
50.000
5.500
23.000
5.700
62.000
37.000
25.000
with flange Sliding guide...
0.550
ST7481.30X045
ST7481.30X045
30.000
48.000
72.000
58.000
5.500
28.000
5.700
45.000
30.000
15.000
with flange Sliding guide...
0.590
ST7481.30X062
ST7481.30X062
30.000
48.000
72.000
58.000
5.500
28.000
5.700
62.000
37.000
25.000
with flange Sliding guide...
0.880
ST7481.30X072
ST7481.30X072
30.000
48.000
72.000
58.000
5.500
28.000
5.700
72.000
47.000
25.000
with flange Sliding guide...
0.950
ST7481.32X045
ST7481.32X045
32.000
48.000
72.000
58.000
5.500
28.000
5.700
45.000
30.000
15.000
with flange Sliding guide...
0.550
ST7481.32X062
ST7481.32X062
32.000
48.000
72.000
58.000
5.500
28.000
5.700
62.000
37.000
25.000
with flange Sliding guide...
0.830
ST7481.32X072
ST7481.32X072
32.000
48.000
72.000
58.000
5.500
28.000
5.700
72.000
47.000
25.000
with flange Sliding guide...
0.910
ST7481.38X055
ST7481.38X055
38.000
58.000
85.000
70.000
6.600
33.000
6.800
55.000
30.000
25.000
with flange Sliding guide...
1.110
ST7481.38X067
ST7481.38X067
38.000
58.000
85.000
70.000
6.600
33.000
6.800
67.000
37.000
30.000
with flange Sliding guide...
1.350
ST7481.38X077
ST7481.38X077
38.000
58.000
85.000
70.000
6.600
33.000
6.800
77.000
47.000
30.000
with flange Sliding guide...
1.460
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表