目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 9831 - Guide bushes smooth, sliding guide with solid lubricant
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_9831.prj},{NB=ST9831.40X047},{BESTNR=ST9831.40X047},{D1=40},{D4=58},{R1=3},{L1=47},{BM=glatt, Vollbronze mit Festschmierstoff},{WG=0.380},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D4
Diameter
[mm]
R1
Radius
[mm]
L1
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST9831.25X023
ST9831.25X023
25
40
3
23
smooth, solid bronze with...
0.110
ST9831.25X030
ST9831.25X030
25
40
3
30
smooth, solid bronze with...
0.140
ST9831.25X037
ST9831.25X037
25
40
3
37
smooth, solid bronze with...
0.170
ST9831.25X047
ST9831.25X047
25
40
3
47
smooth, solid bronze with...
0.220
ST9831.25X060
ST9831.25X060
25
40
3
60
smooth, solid bronze with...
0.290
ST9831.25X077
ST9831.25X077
25
40
3
77
smooth, solid bronze with...
0.370
ST9831.32X030
ST9831.32X030
32
48
3
30
smooth, solid bronze with...
0.190
ST9831.32X037
ST9831.32X037
32
48
3
37
smooth, solid bronze with...
0.230
ST9831.32X047
ST9831.32X047
32
48
3
47
smooth, solid bronze with...
0.300
ST9831.32X060
ST9831.32X060
32
48
3
60
smooth, solid bronze with...
0.380
ST9831.32X077
ST9831.32X077
32
48
3
77
smooth, solid bronze with...
0.480
ST9831.32X095
ST9831.32X095
32
48
3
95
smooth, solid bronze with...
0.600
ST9831.40X030
ST9831.40X030
40
58
3
30
smooth, solid bronze with...
0.250
ST9831.40X037
ST9831.40X037
40
58
3
37
smooth, solid bronze with...
0.290
ST9831.40X047
ST9831.40X047
40
58
3
47
smooth, solid bronze with...
0.380
ST9831.40X060
ST9831.40X060
40
58
3
60
smooth, solid bronze with...
0.530
ST9831.40X077
ST9831.40X077
40
58
3
77
smooth, solid bronze with...
0.640
ST9831.40X095
ST9831.40X095
40
58
3
95
smooth, solid bronze with...
0.810
ST9831.40X120
ST9831.40X120
40
58
3
120
smooth, solid bronze with...
1.060
ST9831.50X037
ST9831.50X037
50
70
5
37
smooth, solid bronze with...
0.400
ST9831.50X047
ST9831.50X047
50
70
5
47
smooth, solid bronze with...
0.550
ST9831.50X060
ST9831.50X060
50
70
5
60
smooth, solid bronze with...
0.710
ST9831.50X077
ST9831.50X077
50
70
5
77
smooth, solid bronze with...
0.870
ST9831.50X095
ST9831.50X095
50
70
5
95
smooth, solid bronze with...
1.160
ST9831.50X120
ST9831.50X120
50
70
5
120
smooth, solid bronze with...
1.430
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表