目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8066.2. - Nitrogen cylinder
Steinel Normalien
6 Nitrogen systems
Powered by
CAD模型選擇
{steinel/stickstoffsysteme_6/sz_8066_2.prj},{NB=SZ8066.2.050x019 19},{NENNX=SZ8066.2.050x019},{VERB=},{D=50},{HUBST=19},{HUB=19},{D1=30},{M=M8},{H=10},{PA=141},{F1=1000},{F2=1600},{RKO=1.000},{PF=Mittig},{SD=18},{SDT=5},{SDH=11},{MOG=M8},{MOGX=8},{MOGA=2},{MOGTK=20},{MOGW=90},{DABSTR=34.0},{DBODFREI=38.4},{TBODFREI=0.2},{VERBX='','Basisausführung','V','Verbundfedern', 'B','mit integriertem Bertschutz','VB', 'Verbundfedern, mit integriertem Berstschutz'},{AB=12.00},{DB=12},{WG=0.790},{FUNC=Damping, Cushioning, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D
Nominal diameter
[mm]
HUB
Nominal stroke
[mm]
L
Housing length
[mm]
N
Total length
[mm]
D1
Piston Diameter
[mm]
M
Tight end piston thread
ⁿ/ₐ
H
Thread depth
[mm]
PA
Filling pressure
[bar]
F1
Initial force
[daN]
F2
Final strength
[daN]
FG
Filling thread
ⁿ/ₐ
FGT
Filling thread depth
[mm]
MOG
Mounting thread
ⁿ/ₐ
MOGA
Num. Mounting thread
ⁿ/ₐ
MOGTK
Pitch circle
ⁿ/ₐ
MOGT
Thread depth
ⁿ/ₐ
WG
Weight
[kg]
SZ8066.2.019x005
SZ8066.2.019x005
19
5
45
50
11
-
0
105
100
160
M8
8.0
-
0
0
0
0.077
SZ8066.2.019x010
SZ8066.2.019x010
19
10
50
60
11
-
0
105
100
160
M8
8.0
-
0
0
0
0.082
SZ8066.2.019x015
SZ8066.2.019x015
19
15
55
70
11
-
0
105
100
160
M8
8.0
-
0
0
0
0.087
SZ8066.2.019x019
SZ8066.2.019x019
19
19
59
78
11
-
0
105
100
160
M8
8.0
-
0
0
0
0.091
SZ8066.2.019x025
SZ8066.2.019x025
19
25
65
90
11
-
0
105
100
160
M8
8.0
-
0
0
0
0.097
SZ8066.2.019x032
SZ8066.2.019x032
19
32
72
104
11
-
0
105
100
160
M8
8.0
-
0
0
0
0.104
SZ8066.2.019x038
SZ8066.2.019x038
19
38
78
116
11
-
0
105
100
160
M8
8.0
-
0
0
0
0.110
SZ8066.2.019x050
SZ8066.2.019x050
19
50
90
140
11
-
0
105
100
160
M8
8.0
-
0
0
0
0.122
SZ8066.2.019x063
SZ8066.2.019x063
19
63
103
166
11
-
0
105
100
160
M8
8.0
-
0
0
0
0.135
SZ8066.2.019x080
SZ8066.2.019x080
19
80
120
200
11
-
0
105
100
160
M8
8.0
-
0
0
0
0.153
SZ8066.2.019x100
SZ8066.2.019x100
19
100
140
240
11
-
0
105
100
160
M8
8.0
-
0
0
0
0.175
SZ8066.2.019x125
SZ8066.2.019x125
19
125
165
290
11
-
0
105
100
160
M8
8.0
-
0
0
0
0.200
SZ8066.2.025x005
SZ8066.2.025x005
25
5
45
50
14
-
0
129
200
320
M8
8.0
-
0
0
0
0.132
SZ8066.2.025x010
SZ8066.2.025x010
25
10
50
60
14
-
0
129
200
320
M8
8.0
-
0
0
0
0.143
SZ8066.2.025x015
SZ8066.2.025x015
25
15
55
70
14
-
0
129
200
320
M8
8.0
-
0
0
0
0.153
SZ8066.2.025x019
SZ8066.2.025x019
25
19
59
78
14
-
0
129
200
320
M8
8.0
-
0
0
0
0.160
SZ8066.2.025x025
SZ8066.2.025x025
25
25
65
90
14
M6
6
129
200
320
M8
8.0
-
0
0
0
0.170
SZ8066.2.025x032
SZ8066.2.025x032
25
32
72
104
14
M6
6
129
200
320
M8
8.0
-
0
0
0
0.183
SZ8066.2.025x038
SZ8066.2.025x038
25
38
78
116
14
M6
6
129
200
320
M8
8.0
-
0
0
0
0.193
SZ8066.2.025x050
SZ8066.2.025x050
25
50
90
140
14
M6
6
129
200
320
M8
8.0
-
0
0
0
0.212
SZ8066.2.025x063
SZ8066.2.025x063
25
63
103
166
14
M6
6
129
200
320
M8
8.0
-
0
0
0
0.236
SZ8066.2.025x080
SZ8066.2.025x080
25
80
120
200
14
M6
6
129
200
320
M8
8.0
-
0
0
0
0.268
SZ8066.2.025x100
SZ8066.2.025x100
25
100
140
240
14
M6
6
129
200
320
M8
8.0
-
0
0
0
0.304
SZ8066.2.025x125
SZ8066.2.025x125
25
125
165
290
14
M6
6
129
200
320
M8
8.0
-
0
0
0
0.348
SZ8066.2.032x005
SZ8066.2.032x005
32
5
50
55
18
-
0
137
350
560
M8
8.0
M6
2
15
0
0.259
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SZ 8065.2. - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 8063.1. - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 7066.2. - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 8060.2 - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 8080.2. - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 7080.2. - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 6650 - Ejector pins with cylindrical head continuous shaft, hardened
Steinel Normalien
14.05.2024
CSR 32 - Mini cylinders
Nitrogen Springs
28.02.2023
SN2910-M50 - Gas spring
STRACK
12.09.2022
AGS1000 - STANDARD ISO 11901-3
Bordignon
13.03.2023
SZ 8580 - Distance and fitting unit SZ 8580
Steinel Normalien
14.05.2024
RTN51_BPZ:RTN51
Siemens Building Technologies EUROPEAN Portfolio
17.06.2024
NC.010.00.01000 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
KK S F - Socket/Female thread type
SMC
02.12.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表