目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 4371 b - Lifting lugs with screws
Steinel Normalien
9 Accessories
Powered by
CAD模型選擇
{steinel/zubehoer_9/sz_4371_b_asmtab.prj},{NB=SZ 4371. 63b},{BESTNR=SZ 4371. 63},{D1=63},{N=80000},{A=200},{B=80},{C=20},{D2=M 20 x 100},{DN=20.000},{P=1.500},{E=78},{F=12},{G=50},{L=42},{D3=30.000},{S=17.000},{DWS=33.000},{DWN=22.000},{WG=8.434},{PPATH=parts/sz_4371_b/sz_4371_b_asmtpl.prj},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Thread
[mm]
N
Carrying force
[N]
A
Length
[mm]
B
Height
[mm]
C
Length
[mm]
D2
Thread
[mm]
E
Length
[mm]
F
Length
[mm]
G
Length
[mm]
L
Height
[mm]
WG
Weight
[kg]
SZ 4371. 63b
SZ 4371. 63
63
80000
200
80
20
M 20 x 100
78
12
50
42
8.434
SZ 4371. 80b
SZ 4371. 80
80
125000
250
100
25
M 24 x 120
100
15
65
46
17.200
SZ 4371. 100b
SZ 4371. 100
100
200000
300
120
30
M 30 x 140
125
15
80
52
30.080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表