目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 4512 - Supporting bolts rigid
Steinel Normalien
9 Accessories
Powered by
CAD模型選擇
{steinel/zubehoer_9/sz_4512.prj},{NB=SZ 4512. 10 x 06},{BESTNR=SZ 4512. 10 x 06},{D1=10},{L1=6},{D2=6},{L2=9},{WG=0.006},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter1
[mm]
L1
Head height
[mm]
D2
Diameter (shaft)
[mm]
L2
Shank height
[mm]
WG
Weight
[kg]
SZ 4512. 06 x 05
SZ 4512. 06 x 05
6
5
4
6
0.002
SZ 4512. 10 x 06
SZ 4512. 10 x 06
10
6
6
9
0.006
SZ 4512. 16 x 08
SZ 4512. 16 x 08
16
8
8
12
0.017
SZ 4512. 25 x 10
SZ 4512. 25 x 10
25
10
12
18
0.050
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表