目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8512 - Socket-head screw with hexagon socket with low head
Steinel Normalien
9 Accessories
Powered by
CAD模型選擇
{steinel/zubehoer_9/sz_8512.prj},{NB=SZ 8512. 10 x 020},{BESTNR=SZ 8512. 10 x 020},{D1=M 10},{DN=10.000},{P=1.400},{L=20},{B=15},{D2=16},{K=6.5},{SW=8},{SN=25},{D=10.000},{DK=8.160},{LS=3.500},{LG=8.000},{DK1=16.000},{DH=5.000},{R=0.400},{V=1.000},{S=8.000},{T1=3.500},{T2=7.500},{F=1.020},{DA=11.200},{DW=15.030},{WG=0.020},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Thread
[mm]
L
Height
ⁿ/ₐ
B
Height
[mm]
D2
Diameter
[mm]
K
Height
[mm]
SW
width across flats
[mm]
SN
[mm]
WG
Weight
[kg]
SZ 8512. 06 x 012
SZ 8512. 06 x 012
M 6
12
9
10
4.0
5
50
0.004
SZ 8512. 06 x 016
SZ 8512. 06 x 016
M 6
16
13
10
4.0
5
50
0.004
SZ 8512. 06 x 020
SZ 8512. 06 x 020
M 6
20
17
10
4.0
5
50
0.005
SZ 8512. 06 x 025
SZ 8512. 06 x 025
M 6
25
18
10
4.0
5
50
0.006
SZ 8512. 06 x 030
SZ 8512. 06 x 030
M 6
30
18
10
4.0
5
50
0.007
SZ 8512. 06 x 035
SZ 8512. 06 x 035
M 6
35
18
10
4.0
5
50
0.008
SZ 8512. 06 x 040
SZ 8512. 06 x 040
M 6
40
18
10
4.0
5
50
0.009
SZ 8512. 06 x 045
SZ 8512. 06 x 045
M 6
45
18
10
4.0
5
50
0.010
SZ 8512. 06 x 050
SZ 8512. 06 x 050
M 6
50
18
10
4.0
5
50
0.010
SZ 8512. 06 x 055
SZ 8512. 06 x 055
M 6
55
18
10
4.0
5
50
0.010
SZ 8512. 06 x 060
SZ 8512. 06 x 060
M 6
60
18
10
4.0
5
50
0.010
SZ 8512. 06 x 065
SZ 8512. 06 x 065
M 6
65
18
10
4.0
5
50
0.020
SZ 8512. 06 x 070
SZ 8512. 06 x 070
M 6
70
18
10
4.0
5
50
0.020
SZ 8512. 06 x 075
SZ 8512. 06 x 075
M 6
75
18
10
4.0
5
50
0.017
SZ 8512. 06 x 080
SZ 8512. 06 x 080
M 6
80
18
10
4.0
5
50
0.020
SZ 8512. 06 x 090
SZ 8512. 06 x 090
M 6
90
18
10
4.0
5
50
0.020
SZ 8512. 06 x 100
SZ 8512. 06 x 100
M 6
100
18
10
4.0
5
50
0.020
SZ 8512. 06 x 110
SZ 8512. 06 x 110
M 6
110
18
10
4.0
5
50
0.020
SZ 8512. 06 x 120
SZ 8512. 06 x 120
M 6
120
18
10
4.0
5
50
0.030
SZ 8512. 08 x 012
SZ 8512. 08 x 012
M 8
12
8
13
5.0
6
50
0.008
SZ 8512. 08 x 016
SZ 8512. 08 x 016
M 8
16
12
13
5.0
6
50
0.009
SZ 8512. 08 x 020
SZ 8512. 08 x 020
M 8
20
16
13
5.0
6
50
0.010
SZ 8512. 08 x 025
SZ 8512. 08 x 025
M 8
25
21
13
5.0
6
50
0.010
SZ 8512. 08 x 030
SZ 8512. 08 x 030
M 8
30
22
13
5.0
6
50
0.010
SZ 8512. 08 x 035
SZ 8512. 08 x 035
M 8
35
22
13
5.0
6
50
0.020
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表