01000004000 - flat key DIN 6885, Form A
SToxxparts
01 Standard parts according to DIN
01000004000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000004000/01000004000.prj},{NB=01000004129},{PREVIEW=01000004000.png},{ARTNR=01000004129},{L1=45},{B=8},{H1=7},{MAT=1.4571},{INFO=https://api.meleven.de/out/SToxxparts/60.be.9b.01000004000.pdf},{DEFAULTSORTATTR=1055}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L1
[mm]
B
[mm]
H1
[mm]
MAT
Material
ⁿ/ₐ
01000004001
01000004001
6
2
2
1.4571
01000004002
01000004002
8
2
2
1.4571
01000004003
01000004003
10
2
2
1.4571
01000004004
01000004004
12
2
2
1.4571
01000004005
01000004005
14
2
2
1.4571
01000004006
01000004006
15
2
2
1.4571
01000004007
01000004007
16
2
2
1.4571
01000004008
01000004008
20
2
2
1.4571
01000004009
01000004009
6
3
3
1.4571
01000004010
01000004010
8
3
3
1.4571
01000004011
01000004011
10
3
3
1.4571
01000004012
01000004012
12
3
3
1.4571
01000004013
01000004013
14
3
3
1.4571
01000004014
01000004014
16
3
3
1.4571
01000004015
01000004015
18
3
3
1.4571
01000004016
01000004016
20
3
3
1.4571
01000004017
01000004017
22
3
3
1.4571
01000004018
01000004018
25
3
3
1.4571
01000004019
01000004019
30
3
3
1.4571
01000004020
01000004020
32
3
3
1.4571
01000004021
01000004021
36
3
3
1.4571
01000004022
01000004022
40
3
3
1.4571
01000004023
01000004023
8
4
4
1.4571
01000004024
01000004024
10
4
4
1.4571
01000004025
01000004025
12
4
4
1.4571
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表