05000129000 - Spring plunger with bolt and hexagon socket
SToxxparts
05 C-Parts without standard
05000129000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000129000/05000129000.prj},{NB=05000129008},{ARTNR=05000129008},{D1=M20},{D2=10},{L=43},{WS=10},{S=6.5},{F1=39},{F2=81},{T=250},{MAT=Stahl},{GEW=67}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
WS
[mm]
S
Stroke
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000129001
05000129001
M4
1.8
12
2
1.5
4.5
12.5
250
Stahl
0.6
05000129002
05000129002
M5
2.4
14
2.5
2
5
13
250
Stahl
1.3
05000129003
05000129003
M6
2.7
15
3
2
6
17
250
Stahl
1.9
05000129004
05000129004
M8
3.8
18
4
2
16
33
250
Stahl
4.2
05000129005
05000129005
M10
4.5
23
5
2.5
19
42
250
Stahl
8.5
05000129006
05000129006
M12
6.2
26
6
3.5
22
57
250
Stahl
13
05000129007
05000129007
M16
8.5
33
8
4.5
38
78
250
Stahl
32
05000129008
05000129008
M20
10
43
10
6.5
39
81
250
Stahl
67
05000129009
05000129009
M20
13
48
12
8
72
155
250
Stahl
106
05000129010
05000129010
M6
2.7
15
3
2
11
25
250
Stahl
2
05000129011
05000129011
M8
3.8
18
4
2
23
59
250
Stahl
4.2
05000129012
05000129012
M10
4.5
23
5
2.5
20
54
250
Stahl
8.5
05000129013
05000129013
M12
6.2
26
6
3.5
38
96
250
Stahl
13
05000129014
05000129014
M16
8.5
33
8
4.5
50
100
250
Stahl
32
05000129015
05000129015
M20
10
43
10
6.5
52
133
250
Stahl
67
05000129016
05000129016
M24
13
48
12
8
91
223
250
Stahl
106
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表