05000639000 - ATEX sight glass, aluminum / ESG glass
SToxxparts
05 C-Parts without standard
05000639000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000639000/05000639000.prj},{NB=05000639004},{ARTNR=05000639004},{D1=14},{D2=M20x1.5},{D3=26},{L1=8.5},{L2=9},{SW=23},{MAT=Aluminium/Edelstahl/FPM Gummidichtung/ESG},{GEW=10},{INFO=https://api.meleven.de/out/SToxxparts/8f.e3.1c.05000639000.pdf},{PREVIEW=05000639000.png},{DEFAULTSORTATTR=6530}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000639001
05000639001
11
G3/8
22
8
8
20
Aluminium/Edelstahl/FPM G...
20
05000639002
05000639002
11
M16x1.5
22
8
8
20
Aluminium/Edelstahl/FPM G...
19
05000639003
05000639003
14
G1/2
26
8.5
9
23
Aluminium/Edelstahl/FPM G...
20
05000639004
05000639004
14
M20x1.5
26
8.5
9
23
Aluminium/Edelstahl/FPM G...
10
05000639005
05000639005
18
G3/4
32
9
11
30
Aluminium/Edelstahl/FPM G...
35
05000639006
05000639006
18
M26x1.5
32
9
11
30
Aluminium/Edelstahl/FPM G...
21
05000639007
05000639007
18
M27x1.5
32
9
11
30
Aluminium/Edelstahl/FPM G...
22
05000639008
05000639008
18
M27x2
32
9
11
30
Aluminium/Edelstahl/FPM G...
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表