05000909000 - Stainless steel hinge, detachable
SToxxparts
05 C-Parts without standard
05000909000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000909000/05000909000.prj},{NB=05000909003},{PREVIEW=05000909000.png},{ARTNR=05000909003},{VAR=festes Lager (Stift) rechts},{L1=60},{L2=60},{D1=8.3},{D2=8},{H1=15},{H2=8},{H3=8.5},{H4=17},{L3=26},{M1=36},{M2=36},{MAT=Edelstahl 1.4305/1.4308},{GEW=200},{INFO=https://www.stoxxparts.com/meleven/d3.6a.b4.05000909000.pdf},{DEFAULTSORTATTR=1053596}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
VAR
Variant
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
+0.5
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000909001
05000909001
festes Lager (Stift) rech...
40
40
5.3
4
9
5
5.5
11
16
25
25
Edelstahl 1.4305/1.4308
50
05000909002
05000909002
festes Lager (Stift) rech...
50
50
6.4
6
11.5
6
6.5
13
21
30
30
Edelstahl 1.4305/1.4308
100
05000909003
05000909003
festes Lager (Stift) rech...
60
60
8.3
8
15
8
8.5
17
26
36
36
Edelstahl 1.4305/1.4308
200
05000909004
05000909004
festes Lager (Stift) link...
40
40
5.3
4
9
5
5.5
11
16
25
25
Edelstahl 1.4305/1.4308
56
05000909005
05000909005
festes Lager (Stift) link...
50
50
6.4
6
11.5
6
6.5
13
21
30
30
Edelstahl 1.4305/1.4308
100
05000909006
05000909006
festes Lager (Stift) link...
60
60
8.3
8
15
8
8.5
17
26
36
36
Edelstahl 1.4305/1.4308
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表