05000927000 - Spacer and foot disc with rubber pad, mounting via adhesive pad
SToxxparts
05 C-Parts without standard
05000927000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000927000/05000927000.prj},{NB=05000927009},{PREVIEW=05000927000.png},{ARTNR=05000927009},{D1=32},{H=9},{D2=5},{D3=9},{S1=2},{S2=1.1},{MAT=Stahl verzinkt/Gummiauflage NBR},{GEW=19},{INFO=https://www.stoxxparts.com/meleven/52.ed.f8.05000927000.pdf},{DEFAULTSORTATTR=1056226}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
+0.5
[mm]
D3
+0.5
[mm]
S1
[mm]
S2
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000927001
05000927001
19
14
4
7.5
1.5
1.1
Stahl verzinkt/Gummiaufla...
7
05000927002
05000927002
19
3
4
7.5
1.5
1.1
Stahl verzinkt/Gummiaufla...
3
05000927003
05000927003
19
7
4
7.5
1.5
1.1
Stahl verzinkt/Gummiaufla...
6
05000927004
05000927004
25
16
4
7.5
1.5
1.1
Stahl verzinkt/Gummiaufla...
14
05000927005
05000927005
25
3
4
7.5
1.5
1.1
Stahl verzinkt/Gummiaufla...
7
05000927006
05000927006
25
8
4
7.5
1.5
1.1
Stahl verzinkt/Gummiaufla...
10
05000927007
05000927007
32
18
5
9
2
1.1
Stahl verzinkt/Gummiaufla...
25
05000927008
05000927008
32
4
5
9
2
1.1
Stahl verzinkt/Gummiaufla...
14
05000927009
05000927009
32
9
5
9
2
1.1
Stahl verzinkt/Gummiaufla...
19
05000927010
05000927010
38
10
5
9
2
1.1
Stahl verzinkt/Gummiaufla...
27
05000927011
05000927011
38
20
5
9
2
1.1
Stahl verzinkt/Gummiaufla...
39
05000927012
05000927012
38
4
5
9
2
1.1
Stahl verzinkt/Gummiaufla...
20
05000927013
05000927013
50
11
6
11
2.5
1.1
Stahl verzinkt/Gummiaufla...
54
05000927014
05000927014
50
22
6
11
2.5
1.1
Stahl verzinkt/Gummiaufla...
77
05000927015
05000927015
50
5
6
11
2.5
1.1
Stahl verzinkt/Gummiaufla...
41
05000927016
05000927016
64
13
6
11
2.5
1.1
Stahl verzinkt/Gummiaufla...
100
05000927017
05000927017
64
26
6
11
2.5
1.1
Stahl verzinkt/Gummiaufla...
141
05000927018
05000927018
64
5
6
11
2.5
1.1
Stahl verzinkt/Gummiaufla...
71
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表