07000172000 - Telescopic rail with full extension
SToxxparts
07 Drive technology
07000172000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000172000/07000172000.prj},{NB=07000172006},{PREVIEW=07000172000.png},{ARTNR=07000172006},{L1=450},{L2=495},{L3=945},{A1=288},{A2=320},{A3=-},{A4=-},{B1=225},{B2=430},{B3=-},{B4=-},{B5=-},{F1=1100},{F2=830},{MAT=Stahl/Kunststoff},{INFO=https://www.stoxxparts.com/meleven/d9.9d.10.07000172000.pdf},{DEFAULTSORTATTR=2124302}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L1
[mm]
L2
Stroke
[mm]
L3
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
F1
Load capacity per pair at 10000 cycles
[N]
F2
Load capacity per pair at 100000 cycles
[N]
MAT
Material
ⁿ/ₐ
07000172001
07000172001
1000
1050
2050
480
512
864
896
258
497
735.5
974
-
810
720
Stahl/Kunststoff
07000172002
07000172002
1200
1250
2450
576
608
1056
1088
251
482
712
943
1174
640
570
Stahl/Kunststoff
07000172003
07000172003
300
320
620
192
224
-
-
150
280
-
-
-
940
680
Stahl/Kunststoff
07000172004
07000172004
350
375
725
192
224
-
-
175
330
-
-
-
960
770
Stahl/Kunststoff
07000172005
07000172005
400
440
840
224
256
-
-
200
380
-
-
-
970
730
Stahl/Kunststoff
07000172006
07000172006
450
495
945
288
320
-
-
225
430
-
-
-
1100
830
Stahl/Kunststoff
07000172007
07000172007
500
550
1050
320
352
-
-
250
480
-
-
-
1190
910
Stahl/Kunststoff
07000172008
07000172008
550
600
1150
352
384
-
-
275
530
-
-
-
1180
900
Stahl/Kunststoff
07000172009
07000172009
600
650
1250
416
448
-
-
300
580
-
-
-
1230
970
Stahl/Kunststoff
07000172010
07000172010
700
750
1450
448
480
-
-
350
680
-
-
-
1290
1030
Stahl/Kunststoff
07000172011
07000172011
800
848
1648
384
416
672
704
271
522.5
774
-
-
1210
1020
Stahl/Kunststoff
07000172012
07000172012
900
950
1850
416
448
768
800
305
589
874
-
-
1050
900
Stahl/Kunststoff
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表