18000339000 - Star grip with mounted nut, DIN 934/555
SToxxparts
18 Operating elements
18000339000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000339000/18000339000.prj},{NB=18000339003},{ARTNR=18000339003},{D=22},{H=32},{M=10},{D1=M8},{MAT=Polyamid/Stahlgewinde verzinkt},{FAR=schwarz},{GEW=44}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D
d
[mm]
H
[mm]
M
[mm]
D1
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
18000339001
18000339001
18.5
23
10
M6
Polyamid/Stahlgewinde ver...
schwarz
10
18000339002
18000339002
18.5
23
10
M8
Polyamid/Stahlgewinde ver...
schwarz
12
18000339003
18000339003
22
32
10
M8
Polyamid/Stahlgewinde ver...
schwarz
44
18000339004
18000339004
22
35
13
M10
Polyamid/Stahlgewinde ver...
schwarz
54
18000339005
18000339005
22
26
10
M6
Polyamid/Stahlgewinde ver...
schwarz
22
18000339006
18000339006
22
26
10
M8
Polyamid/Stahlgewinde ver...
schwarz
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表