dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z6017 - Auswerferhülse stufenlos (DIN ISO 8405)
STRACK
05. Auswerfer- und Schneidelemente
5.1. Auswerferstifte
Powered by
CAD模型選擇
{strack/as_kat/as_01/sn080015.prj},{NB=Z6017-6-200-4 Auswerferhuelse stufenlos (DIN ISO 8405) XL=200},{PDF=PDF},{D2=6.0},{L=200},{D1=4.00},{XL=200.00},{L1=45},{D3=4.3},{D4=12},{H=5},{R=0.5},{SNPR=MIN},{ARTNR=186379}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D2
(D2)
[mm]
L
(L)
[mm]
D1
(D1)
[mm]
L1
(L1)
[mm]
D3
(D3)
[mm]
D4
(D4)
[mm]
H
(H)
[mm]
R
(R)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z6017-2.5-80-1 XL=80
2.5
80
1.00
20
1.5
5
2
0.3
144463
Z6017-2.5-100-1 XL=100
2.5
100
1.00
20
1.5
5
2
0.3
144464
Z6017-2.5-125-1 XL=125
2.5
125
1.00
20
1.5
5
2
0.3
144465
Z6017-2.5-150-1 XL=150
2.5
150
1.00
20
1.5
5
2
0.3
144466
Z6017-2.5-80-1.25 XL=80
2.5
80
1.25
25
1.5
5
2
0.3
186301
Z6017-2.5-100-1.25 XL=100
2.5
100
1.25
25
1.5
5
2
0.3
186302
Z6017-2.5-125-1.25 XL=125
2.5
125
1.25
25
1.5
5
2
0.3
186303
Z6017-2.5-150-1.25 XL=150
2.5
150
1.25
25
1.5
5
2
0.3
186304
Z6017-3-80-1.6 XL=80
3.0
80
1.60
35
1.9
6
3
0.3
186306
Z6017-3-100-1.6 XL=100
3.0
100
1.60
35
1.9
6
3
0.3
186307
Z6017-3-125-1.6 XL=125
3.0
125
1.60
35
1.9
6
3
0.3
186308
Z6017-3-150-1.6 XL=150
3.0
150
1.60
35
1.9
6
3
0.3
186309
Z6017-4-80-2 XL=80
4.0
80
2.00
35
2.3
8
3
0.3
186310
Z6017-4-100-2 XL=100
4.0
100
2.00
35
2.3
8
3
0.3
186311
Z6017-4-125-2 XL=125
4.0
125
2.00
35
2.3
8
3
0.3
186312
Z6017-4-150-2 XL=150
4.0
150
2.00
35
2.3
8
3
0.3
186313
Z6017-4-175-2 XL=175
4.0
175
2.00
35
2.3
8
3
0.3
186314
Z6017-4-200-2 XL=200
4.0
200
2.00
35
2.3
8
3
0.3
186315
Z6017-4-80-2.2 XL=80
4.0
80
2.20
35
2.5
8
3
0.3
186316
Z6017-4-100-2.2 XL=100
4.0
100
2.20
35
2.5
8
3
0.3
186317
Z6017-4-125-2.2 XL=125
4.0
125
2.20
35
2.5
8
3
0.3
186318
Z6017-4-150-2.2 XL=150
4.0
150
2.20
35
2.5
8
3
0.3
186319
Z6017-4-175-2.2 XL=175
4.0
175
2.20
35
2.5
8
3
0.3
186320
Z6017-4-200-2.2 XL=200
4.0
200
2.20
35
2.5
8
3
0.3
186321
Z6017-4-80-2.5 XL=80
4.0
80
2.50
45
2.8
8
3
0.3
186322
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表