dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1862F-HSS - Schneidstempel (DIN ISO 8020 F)
STRACK
05. Auswerfer- und Schneidelemente
5.2. Schneidelemente
Powered by
CAD模型選擇
{strack/as_kat/as_02/sn080042.prj},{NB=SN1862F-HSS-12.8-71-16 Schneidstempel (DIN ISO 8020 F) L2=17},{PDF=PDF},{D3=12.8},{L1=71},{D1=16},{L2=17.00},{D2=19},{T=5},{R=0.4},{D4=2.0},{L2X=17},{L2MAX=56},{SNPR=MIN},{ARTNR=192470}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D3
(d3)
[mm]
L1
(L1)
[mm]
D1
(d1)
[mm]
D2
(d2)
[mm]
T
(T)
[mm]
R
(r)
[mm]
D4
(d4)
[mm]
L2X
(L2X)
[mm]
L2MAX
(L2max)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1862F-HSS-1.6-71-6 L2=1...
1.6
71
6
9
5
0.3
0.8
10
56
191402
SN1862F-HSS-1.7-71-6 L2=1...
1.7
71
6
9
5
0.3
0.8
10
56
191406
SN1862F-HSS-1.8-71-6 L2=1...
1.8
71
6
9
5
0.3
0.8
10
56
191410
SN1862F-HSS-1.9-71-6 L2=1...
1.9
71
6
9
5
0.3
0.8
10
56
191414
SN1862F-HSS-2-71-6 L2=10
2.0
71
6
9
5
0.3
0.8
10
56
191418
SN1862F-HSS-2.1-71-6 L2=1...
2.1
71
6
9
5
0.3
0.8
10
56
191422
SN1862F-HSS-2.2-71-6 L2=1...
2.2
71
6
9
5
0.3
0.8
10
56
191426
SN1862F-HSS-2.3-71-6 L2=1...
2.3
71
6
9
5
0.3
0.8
10
56
191430
SN1862F-HSS-2.4-71-6 L2=1...
2.4
71
6
9
5
0.3
0.8
10
56
191434
SN1862F-HSS-2.5-71-6 L2=1...
2.5
71
6
9
5
0.3
0.8
10
56
191438
SN1862F-HSS-2.6-71-6 L2=1...
2.6
71
6
9
5
0.3
0.8
10
56
191442
SN1862F-HSS-2.7-71-6 L2=1...
2.7
71
6
9
5
0.3
0.8
10
56
191446
SN1862F-HSS-2.8-71-6 L2=1...
2.8
71
6
9
5
0.3
0.8
10
56
191450
SN1862F-HSS-2.9-71-6 L2=1...
2.9
71
6
9
5
0.3
0.8
10
56
191454
SN1862F-HSS-3-71-6 L2=10
3.0
71
6
9
5
0.3
0.8
10
56
191458
SN1862F-HSS-3.1-71-6 L2=1...
3.1
71
6
9
5
0.3
0.8
10
56
191462
SN1862F-HSS-3.2-71-6 L2=1...
3.2
71
6
9
5
0.3
0.8
10
56
191466
SN1862F-HSS-3.3-71-6 L2=1...
3.3
71
6
9
5
0.3
0.8
10
56
191470
SN1862F-HSS-3.4-71-6 L2=1...
3.4
71
6
9
5
0.3
0.8
10
56
191474
SN1862F-HSS-3.5-71-6 L2=1...
3.5
71
6
9
5
0.3
0.8
10
56
191478
SN1862F-HSS-3.6-71-6 L2=1...
3.6
71
6
9
5
0.3
0.8
10
56
191482
SN1862F-HSS-3.7-71-6 L2=1...
3.7
71
6
9
5
0.3
0.8
10
56
191486
SN1862F-HSS-3.8-71-6 L2=1...
3.8
71
6
9
5
0.3
0.8
10
56
191490
SN1862F-HSS-3.9-71-6 L2=1...
3.9
71
6
9
5
0.3
0.8
10
56
191494
SN1862F-HSS-4-71-6 L2=10
4.0
71
6
9
5
0.3
0.8
10
56
191498
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表