dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4244 - Führungsleiste
STRACK
06. Entformungselemente - direkt, Schiebereinheiten Formen
6.1. Schieberelemente
Powered by
CAD模型選擇
{strack/entd_kat/entd_01/sn030024.prj},{NB=Z4244-18-35-140 Fuehrungsleiste},{PDF=PDF},{B1=18},{T1=35},{L1=140},{TYPE=B},{B2=11},{B3=4},{T3=6.8},{T4=13},{L2=116},{D1=11},{D2=6.8},{D3=8},{SNPR=MIN},{ARTNR=183250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
B1
(B1)
[mm]
T1
(t1)
[mm]
L1
(L1)
[mm]
TYPE
(Typ)
ⁿ/ₐ
B2
(B2)
[mm]
B3
(B3)
[mm]
T3
(t3)
[mm]
T4
(t4)
[mm]
L2
(L2)
[mm]
D1
(D1)
[mm]
D2
(D2)
[mm]
D3
(D3)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z4244-15-21-50
15
21
50
A
9
3
5.7
10
30
10
5.3
6
183241
Z4244-15-21-60
15
21
60
A
9
3
5.7
10
40
10
5.3
6
183242
Z4244-15-21-70
15
21
70
B
9
3
5.7
10
50
10
5.3
6
183243
Z4244-15-21-75
15
21
75
B
9
3
5.7
10
60
10
5.3
6
183244
Z4244-15-21-80
15
21
80
B
9
3
5.7
10
60
10
5.3
6
183245
Z4244-15-21-90
15
21
90
B
9
3
5.7
10
70
10
5.3
6
183246
Z4244-18-35-80
18
35
80
A
11
4
6.8
13
56
11
6.8
8
183247
Z4244-18-35-100
18
35
100
A
11
4
6.8
13
76
11
6.8
8
183248
Z4244-18-35-120
18
35
120
B
11
4
6.8
13
96
11
6.8
8
183249
Z4244-18-35-140
18
35
140
B
11
4
6.8
13
116
11
6.8
8
183250
Z4244-18-35-160
18
35
160
B
11
4
6.8
13
136
11
6.8
8
183251
Z4244-24-51-100
24
51
100
A
15
6
9.0
15
68
15
8.5
10
183252
Z4244-24-51-120
24
51
120
A
15
6
9.0
15
88
15
8.5
10
183253
Z4244-24-51-140
24
51
140
B
15
6
9.0
15
108
15
8.5
10
183254
Z4244-24-51-160
24
51
160
B
15
6
9.0
15
128
15
8.5
10
183255
Z4244-24-51-180
24
51
180
B
15
6
9.0
15
148
15
8.5
10
183256
Z4244-30-65-120
30
65
120
A
18
6
11.0
15
80
18
10.5
12
183257
Z4244-30-65-140
30
65
140
A
18
6
11.0
15
100
18
10.5
12
183258
Z4244-30-65-160
30
65
160
B
18
6
11.0
15
120
18
10.5
12
183259
Z4244-30-65-180
30
65
180
B
18
6
11.0
15
140
18
10.5
12
183260
Z4244-30-65-200
30
65
200
B
18
6
11.0
15
160
18
10.5
12
183261
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表