dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z5130 - Schieberhaltevorrichtung
STRACK
06. Entformungselemente - direkt, Schiebereinheiten Formen
6.2. Schieberhaltevorrichtungen
Powered by
CAD模型選擇
{strack/entd_kat/entd_02/sn030031.prj},{NB=Z5130-13 Schieberhaltevorrichtung},{PDF=PDF},{D1=13},{B1=6.6},{B2=1.4},{B3=4.3},{T1=10},{T2=1.0},{T3=1.6},{T4=0.35},{D2=7},{D3=2.2},{D4=3},{R=0.35},{P1=28 N},{P2=34 N},{SN2500=5-12},{SN3550=M2-16},{D3S=5.00},{D4S=2.4},{SNPR=MIN},{ARTNR=182692}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
D1
(D1)
[mm]
B1
(B1)
[mm]
B2
(B2)
[mm]
B3
(B3)
[mm]
T1
(t1)
[mm]
T2
(t2)
[mm]
T3
(t3)
[mm]
T4
(t4)
[mm]
D2
(D2)
[mm]
D3
(D3)
[mm]
D4
(D4)
[mm]
R
(R)
[mm]
P1
(P1)
ⁿ/ₐ
P2
(P2)
ⁿ/ₐ
SN2500
(SN2500)
ⁿ/ₐ
SN3550
(SN3550)
ⁿ/ₐ
D3S
(D3s)
[mm]
D4S
(D4s)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z5130-13
13
6.6
1.4
4.3
10
1.0
1.6
0.35
7
2.2
3
0.35
28 N
34 N
5-12
M2-16
5.00
2.4
182692
Z5130-18
18
9.6
2.0
6.0
14
1.8
2.0
0.50
10
3.2
4
0.50
38 N
42 N
8-16.5
M3-20
6.94
3.4
182693
Z5130-27
27
14.4
3.0
9.0
21
2.8
3.0
0.50
15
4.3
5
0.75
38 N
92 N
11.6-18.5
M4-25
9.18
4.5
182694
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表