dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN4185 - Prismenführung VDI 3357
STRACK
02. Führungselemente
2.2. Wartungsarme Gleitelemente
Powered by
CAD模型選擇
{strack/fe_kat/fe_02/sn060138.prj},{NB=SN4185-125-60-28-200 Prismenfuehrung VDI 3357},{PDF=PDF},{B1=125},{H1=60},{H2=28},{L1=200},{L2=175},{L3=95},{L4=0},{H3=27},{H4=15},{H5=85},{R=10},{D1=17.5},{D2=26},{D3=16},{NB1=2},{L22=25},{L33=55},{SNPR=MIN},{ARTNR=600513}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
B1
(B1)
[mm]
H1
(H1)
[mm]
H2
(H2)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
L3
(L3)
[mm]
L4
(L4)
[mm]
H3
(H3)
[mm]
H4
(H4)
[mm]
H5
(H5)
[mm]
R
(R)
[mm]
D1
(D1)
[mm]
D2
(D2)
[mm]
D3
(D3)
[mm]
NB1
(NB1)
[mm]
L22
(L22)
[mm]
L33
(L33)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN4185-65-35-18-150
65
35
18
150
125
45
0
17
8
65
7
13.5
20
12
2
25
55
177734
SN4185-65-35-18-200
65
35
18
200
175
95
0
17
8
65
7
13.5
20
12
2
25
55
177735
SN4185-65-35-18-250
65
35
18
250
225
145
125
17
8
65
7
13.5
20
12
3
25
55
177736
SN4185-65-35-18-300
65
35
18
300
275
195
150
17
8
65
7
13.5
20
12
3
25
55
177737
SN4185-125-60-28-150
125
60
28
150
125
45
0
27
15
85
10
17.5
26
16
2
25
55
600512
SN4185-125-60-28-200
125
60
28
200
175
95
0
27
15
85
10
17.5
26
16
2
25
55
600513
SN4185-125-60-28-250
125
60
28
250
225
145
125
27
15
85
10
17.5
26
16
3
25
55
600514
SN4185-125-60-28-300
125
60
28
300
275
195
150
27
15
85
10
17.5
26
16
3
25
55
600515
SN4185-125-60-33-150
125
60
33
150
125
45
0
32
15
85
10
17.5
26
16
2
25
55
177738
SN4185-125-60-33-200
125
60
33
200
175
95
0
32
15
85
10
17.5
26
16
2
25
55
177739
SN4185-125-60-33-250
125
60
33
250
225
145
125
32
15
85
10
17.5
26
16
3
25
55
177740
SN4185-125-60-33-300
125
60
33
300
275
195
150
32
15
85
10
17.5
26
16
3
25
55
177741
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表