dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN4188 - Führungslaschen VDI 3387, selbstschmierend
STRACK
02. Führungselemente
2.2. Wartungsarme Gleitelemente
Powered by
CAD模型選擇
{strack/fe_kat/fe_02/sn060182.prj},{NB=SN4188-112-250-45 Fuehrungslaschen VDI 3387, selbstschmierend},{PDF=PDF},{A=112},{L1=250},{H=45},{FORM=A},{L2=100},{L3=20},{E2=50},{E1=50},{D1=18},{D2=26},{F=28},{T=21.0},{R=25.0},{SN3500-=M16-50},{NB1=3},{SNPR=MIN},{ARTNR=600487}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
A
(A)
[mm]
L1
(L1)
[mm]
H
(H)
[mm]
FORM
(Form)
ⁿ/ₐ
L2
(L2)
[mm]
L3
(L3)
[mm]
E2
(E2)
[mm]
E1
(E1)
[mm]
D1
(D1)
[mm]
D2
(D2)
[mm]
F
(F)
[mm]
T
(T)
[mm]
R
(R)
[mm]
SN3500-
(SN3500-)
ⁿ/ₐ
NB1
(NB1)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN4188-63-180-36
63
180
36
A
90
20
50
36
14
20
18
16.0
16.0
M12-40
3
600476
SN4188-63-200-36
63
200
36
A
90
20
50
36
14
20
18
16.0
16.0
M12-40
3
600477
SN4188-63-224-36
63
224
36
A
90
20
50
36
14
20
18
16.0
16.0
M12-40
3
600478
SN4188-71-180-36
71
180
36
A
90
20
50
36
14
20
18
16.0
16.0
M12-40
3
600479
SN4188-71-200-36
71
200
36
A
90
20
50
36
14
20
18
16.0
16.0
M12-40
3
600480
SN4188-71-224-36
71
224
36
A
90
20
50
36
14
20
18
16.0
16.0
M12-40
3
600481
SN4188-90-200-45
90
200
45
A
100
20
50
50
18
26
28
21.0
25.0
M16-50
3
600482
SN4188-90-224-45
90
224
45
A
100
20
50
50
18
26
28
21.0
25.0
M16-50
3
600483
SN4188-90-250-45
90
250
45
A
100
20
50
50
18
26
28
21.0
25.0
M16-50
3
600484
SN4188-112-200-45
112
200
45
A
100
20
50
50
18
26
28
21.0
25.0
M16-50
3
600485
SN4188-112-224-45
112
224
45
A
100
20
50
50
18
26
28
21.0
25.0
M16-50
3
600486
SN4188-112-250-45
112
250
45
A
100
20
50
50
18
26
28
21.0
25.0
M16-50
3
600487
SN4188-140-315-45
140
315
45
B
150
40
80
90
22
33
36
25.5
31.5
M20-50
4
600488
SN4188-140-315-56
140
315
56
B
150
40
80
90
22
33
36
25.5
31.5
M20-70
4
624211
SN4188-140-400-45
140
400
45
B
150
40
80
90
22
33
36
25.5
31.5
M20-50
4
624212
SN4188-140-400-56
140
400
56
B
150
40
80
90
22
33
36
25.5
31.5
M20-70
4
624200
SN4188-190-315-56
190
315
56
B
150
40
80
90
22
33
36
25.5
31.5
M20-60
4
624214
SN4188-190-400-45
190
400
45
B
150
40
80
90
22
33
36
25.5
31.5
M20-50
4
624213
SN4188-190-400-56
190
400
56
B
150
40
80
90
22
33
36
25.5
31.5
M20-60
4
600489
SN4188-240-500-56
240
500
56
B
250
40
160
160
26
40
36
30.5
31.5
M24-70
4
600490
SN4188-240-630-56
240
630
56
B
250
40
160
160
26
40
36
30.5
31.5
M24-70
4
600491
SN4188-240-630-71
240
630
71
B
250
40
160
160
26
40
36
30.5
31.5
M24-80
4
624215
SN4188-290-500-56
290
500
56
B
250
40
160
160
26
40
36
30.5
31.5
M24-70
4
624216
SN4188-290-630-56
290
630
56
B
250
40
160
160
26
40
36
30.5
31.5
M24-70
4
624217
SN4188-290-630-71
290
630
71
B
250
40
160
160
26
40
36
30.5
31.5
M24-80
4
624218
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z4310 - Guide pillar (~DIN 9825-2/ ISO 9182)
STRACK
21.07.2022
2960.81. - Sliding pad, Bronze with solid lubricant, VDI 3357
FIBRO
21.07.2023
Z4 - Latch lock with location lugs (Type=0/25/50/75-0)
STRACK
17.08.2022
Z4 - Latch lock with location lugs, long steady (Type=0/25/50/75-41)
STRACK
17.08.2022
Z4_POS03/325/350/375 - Latch bar
STRACK
13.10.2022
06271 - Handwheels DIN 950, grey cast iron
norelem
30.05.2024
Z51 - Centring element
STRACK
03.11.2023
Z76 - Guide bush
STRACK
02.11.2023
SN2540 - System compression spring (DIN ISO 10243)
STRACK
11.06.2024
DIN950 - Handwheels without keyway, with fixed handle
Berger Tools
06.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表