dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z7730 - Rundschnurringe Viton
STRACK
08. Heißkanal- und Temperiersysteme, Regeltechnik
8.2. Temperiersysteme
Powered by
CAD模型選擇
{strack/h_kat/h_02/sn200011.prj},{NB=Z7730-39.2-3 Rundschnurringe Viton TYPE=AXIAL},{PDF=PDF},{D1=39.2},{S=3.0},{TYPE=AXIAL},{D2=45.20},{A=4.10},{B=3.90},{T=2.30},{SNPR=MIN},{ARTNR=85485}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
S
(S)
[mm]
D2
(d2)
[mm]
A
(a)
[mm]
B
(b)
[mm]
T
(t)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z7730-5-1.5 TYPE=AXIAL
5.0
1.5
8.00
2.00
1.90
1.10
85490
Z7730-6-1.5 TYPE=AXIAL
6.0
1.5
9.00
2.00
1.90
1.10
85494
Z7730-7.5-1.5 TYPE=AXIAL
7.5
1.5
10.50
2.00
1.90
1.10
85497
Z7730-8-2 TYPE=AXIAL
8.0
2.0
12.00
2.70
2.60
1.50
85500
Z7730-9-1.5 TYPE=AXIAL
9.0
1.5
12.00
2.00
1.90
1.10
85503
Z7730-10-2 TYPE=AXIAL
10.0
2.0
14.00
2.70
2.60
1.50
85446
Z7730-10-2.5 TYPE=AXIAL
10.0
2.5
15.00
3.40
3.20
1.90
85447
Z7730-12-2 TYPE=AXIAL
12.0
2.0
16.00
2.70
2.60
1.50
85452
Z7730-12.3-2.4 TYPE=AXIAL
12.3
2.4
17.10
3.25
3.10
1.80
85453
Z7730-13-2.5 TYPE=AXIAL
13.0
2.5
18.00
3.40
3.20
1.90
85456
Z7730-14-3 TYPE=AXIAL
14.0
3.0
20.00
4.10
3.90
2.30
85458
Z7730-15-2.5 TYPE=AXIAL
15.0
2.5
20.00
3.40
3.20
1.90
85460
Z7730-15.3-2.4 TYPE=AXIAL
15.3
2.4
20.10
3.25
3.10
1.80
85461
Z7730-17.3-2.4 TYPE=AXIAL
17.3
2.4
22.10
3.25
3.10
1.80
85464
Z7730-18-2.5 TYPE=AXIAL
18.0
2.5
23.00
3.40
3.20
1.90
85466
Z7730-19.3-2.4 TYPE=AXIAL
19.3
2.4
24.10
3.25
3.10
1.80
85468
Z7730-20-2.5 TYPE=AXIAL
20.0
2.5
25.00
3.40
3.20
1.90
85470
Z7730-20-3 TYPE=AXIAL
20.0
3.0
26.00
4.10
3.90
2.30
85471
Z7730-21.3-2.4 TYPE=AXIAL
21.3
2.4
26.10
3.25
3.10
1.80
85473
Z7730-23-3 TYPE=AXIAL
23.0
3.0
29.00
4.10
3.90
2.30
85475
Z7730-23.3-2.4 TYPE=AXIAL
23.3
2.4
28.10
3.25
3.10
1.80
85476
Z7730-25.3-2.4 TYPE=AXIAL
25.3
2.4
30.10
3.25
3.10
1.80
85477
Z7730-26-3 TYPE=AXIAL
26.0
3.0
32.00
4.10
3.90
2.30
85478
Z7730-28-2.5 TYPE=AXIAL
28.0
2.5
33.00
3.40
3.20
1.90
85479
Z7730-29-3 TYPE=AXIAL
29.0
3.0
35.00
4.10
3.90
2.30
85480
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表