dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
H5 - Aufspannplatte
STRACK
01. Platten
1.1. Formplatten Standard
Powered by
CAD模型選擇
{strack/p_kat/p_01/sn120021.prj},{NB=3540-H5-47-2312-Aufspannplatte},{TYP=3540},{D=47},{MAT=2312},{DICKEX=47.00},{MATX=2312},{B=396},{L=396},{B1=294},{L1=344},{L2=280},{D2=34},{D5=17.0},{D6=25},{TD2=47},{T6=17},{DMIN=37.10},{DMAX=47.00},{NANZGW=4},{VAR=2},{SNPRTAB=MIN},{ARTNRX=156536}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
(TYP)
ⁿ/ₐ
D
(D)
[mm]
MAT
(Mat)
ⁿ/ₐ
B
(B)
[mm]
L
(L)
[mm]
B1
(B1)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
D2
(d2)
[mm]
D5
(d5)
[mm]
D6
(d6)
[mm]
TD2
(TD2)
[mm]
T6
(t6)
[mm]
DMIN
(DMIN)
[mm]
DMAX
(DMAX)
[mm]
NANZGW
(NANZGW)
[mm]
VAR
(VAR)
ⁿ/ₐ
SNPRTAB
Preis (Euro/1)
[Euro/1]
ARTNRX
Art.-Nr.
ⁿ/ₐ
1316-H5-22-1730
1316
22
1730
156
156
99
130
70
18
8.5
14
9
9
0.10
22.00
4
2
70818
1316-H5-22-2312
1316
22
2312
156
156
99
130
70
18
8.5
14
9
9
0.10
22.00
4
2
71455
1316-H5-27-1730
1316
27
1730
156
156
99
130
70
18
8.5
14
9
9
22.10
177.00
4
2
70861
1316-H5-27-2312
1316
27
2312
156
156
99
130
70
18
8.5
14
9
9
22.10
177.00
4
2
71519
1616-H5-22-1730
1616
22
1730
208
156
114
114
62
24
11.0
17
22
11
0.10
22.00
4
2
971
1616-H5-22-2312
1616
22
2312
208
156
114
114
62
24
11.0
17
22
11
0.10
22.00
4
2
1008
1616-H5-27-1730
1616
27
1730
208
156
114
114
62
24
11.0
17
27
11
22.10
177.00
4
2
972
1616-H5-27-2312
1616
27
2312
208
156
114
114
62
24
11.0
17
27
11
22.10
177.00
4
2
1009
1620-H5-22-1730
1620
22
1730
208
196
114
154
102
24
11.0
17
22
11
0.10
22.00
4
2
1272
1620-H5-22-2312
1620
22
2312
208
196
114
154
102
24
11.0
17
22
11
0.10
22.00
4
2
1341
1620-H5-27-1730
1620
27
1730
208
196
114
154
102
24
11.0
17
27
11
22.10
177.00
4
2
1273
1620-H5-27-2312
1620
27
2312
208
196
114
154
102
24
11.0
17
27
11
22.10
177.00
4
2
1342
1625-H5-22-1730
1625
22
1730
208
246
114
204
152
24
11.0
17
22
11
0.10
22.00
4
2
23111
1625-H5-22-2312
1625
22
2312
208
246
114
204
152
24
11.0
17
22
11
0.10
22.00
4
2
23159
1625-H5-27-1730
1625
27
1730
208
246
114
204
152
24
11.0
17
27
11
22.10
177.00
4
2
23112
1625-H5-27-2312
1625
27
2312
208
246
114
204
152
24
11.0
17
27
11
22.10
177.00
4
2
23160
1630-H5-22-1730
1630
22
1730
208
296
114
254
202
24
11.0
17
22
11
0.10
22.00
4
2
23561
1630-H5-22-2312
1630
22
2312
208
296
114
254
202
24
11.0
17
22
11
0.10
22.00
4
2
23597
1630-H5-27-1730
1630
27
1730
208
296
114
254
202
24
11.0
17
27
11
22.10
177.00
4
2
23562
1630-H5-27-2312
1630
27
2312
208
296
114
254
202
24
11.0
17
27
11
22.10
177.00
4
2
23598
2020-H5-22-1730
2020
22
1730
246
196
154
154
102
24
11.0
17
22
11
0.10
22.00
4
2
1567
2020-H5-22-2312
2020
22
2312
246
196
154
154
102
24
11.0
17
22
11
0.10
22.00
4
2
1602
2020-H5-27-1730
2020
27
1730
246
196
154
154
102
24
11.0
17
27
11
22.10
177.00
4
2
1568
2020-H5-27-2312
2020
27
2312
246
196
154
154
102
24
11.0
17
27
11
22.10
177.00
4
2
1603
2025-H5-22-1730
2025
22
1730
246
246
154
204
152
28
11.0
17
22
11
0.10
22.00
4
2
1913
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表