目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
ZWKE/HR - Intermediate Shaft Coupling with split clamping hub - elastomer version
StS Coupling GmbH
Line Shaft Couplings
Powered by
CAD模型選擇
{sts/line_shaft_couplings/zwke_hr_asmtab.prj},{NB=ZWKE/HR-14-85-6-6},{SIZE=14},{TKN=12.5},{LX=[85:3000]},{L=85},{A=30},{N=1},{D1=6.0},{D1MIN=6},{D1MAX=16},{D2=6.0},{D2MIN=6},{D2MAX=16},{LN=36.0},{LO=16.6},{L1=20},{L2=13},{R=30},{B=33.0},{K=7.5},{H=10.5},{S=M4},{SCRX=4.000},{SCRL=10.000},{TA=5},{CT=730},{PPATH=zwke_hr_asmtpl.prj},{MAT1=Aluminum},{MAT2=Aluminum},{MAT3=Polyurethan},{CTN=84836080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
DBSE
Distance between shaft ends
[mm]
A
Outside diameter
[mm]
LN
Hub length
[mm]
LO
Clamping length
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
R
Tube diameter
[mm]
B
Interference diameter
[mm]
K
Basic dimension
[mm]
H
Basic dimension
[mm]
S
Screw (ISO 4762)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
CT
Torsional stiffness
[Nm/rad]
MAT1
Material for hub
ⁿ/ₐ
MAT2
Material for intermediate tube
ⁿ/ₐ
MAT3
Material for elastomer insert
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
ZWKE/HR-14-85-6-6
14
12.5
51.8
30
36.0
16.6
20
13
30
33.0
7.5
10.5
M4
5
730
Aluminum
Aluminum
Polyurethane
84836080
ZWKE/HR-19-135-8-8
19
17
97.8
40
51.5
18.6
25
16
40
45.0
8.5
15.5
M5
11
1775
Aluminum
Aluminum
Polyurethane
84836080
ZWKE/HR-24-165-10-10
24
60
101.0
55
73.0
32.0
40
18
50
58.5
15.0
21.0
M6
19
6450
Aluminum
Aluminum
Polyurethane
84836080
ZWKE/HR-28-205-15-15
28
160
131.0
65
77.5
37.0
47
20
60
70.0
17.5
24.0
M8
42
11500
Aluminum
Aluminum
Polyurethane
84836080
ZWKE/HR-38-250-15-15
38
325
166.0
80
96.5
42.0
55
24
75
86.0
20.0
30.0
M10
83
24000
Aluminum
Aluminum
Polyurethane
84836080
ZWKE/HR-42-265-19-19
42
450
195.0
95
98.0
35.0
50
26
90
95.0
18.0
35.0
M10
83
58000
Steel
Aluminum
Polyurethane
84836080
ZWKE/HR-48-285-25-25
48
525
181.0
105
118.0
52.0
65
28
100
105.0
25.0
38.0
M12
145
73000
Steel
Aluminum
Polyurethane
84836080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表