目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
SWK/G - Safety Coupling with conical clamping hub
StS Coupling GmbH
Safety Couplings – Slipping Clutches
Powered by
CAD模型選擇
{sts/safety_couplings/swk_g_asmtab.prj},{NB=SWK/G-30-9-5Nm-1(5-0)},{SIZE=30},{TKN=1},{TKN1=5},{TKN2=0},{L=50.0},{D=65},{N=1},{D1=9.0},{LS=30},{LK=46},{L1=23},{B1=9.0},{AW=1.2},{G=6x M5},{S=M4},{TA=5},{J=3.0},{NMAX=9240},{M=0.70},{MAT1=Steel},{CTN=84836020},{D1MIN=9},{D1MAX=20},{TKN1MIN=5.000},{TKN1MAX=15.000},{TKN2MIN=10.000},{TKN2MAX=30.000},{XTKN=1,2},{DSCREW=4},{LSCREW=12},{RINGD=28.000},{RINGS=2.000},{PPATH=parts/swk_g/swk_g_asmtpl.prj},{D1MAX2=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SIZE
Size
ⁿ/ₐ
L
Total length
[mm]
D
Outside diameter
[mm]
LS
Bearing seat Øh6
[mm]
LK
Pitch circle diameter
[mm]
L1
Basic dimension
[mm]
B1
Basic dimension
[mm]
AW
Disengagement travel
[mm]
G
Mounting thread
ⁿ/ₐ
S
Screw (ISO 4762)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
J
Mass moment of inertia
[kg cm²]
NMAX
max. speed
[1/min]
M
Mass
[kg]
MAT1
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
SWK/G-30-9-5Nm-1
30
50.0
65
30
46
23
9.0
1.2
6x M5
M4
5
3.0
9240
0.70
Steel
84836020
SWK/G-60-12-15Nm-1
60
61.0
75
36
50
25
16.0
1.2
6x M6
M6
19
6.0
8185
1.10
Steel
84836020
SWK/G-150-15-25Nm-1
150
71.5
95
48
65
28
22.5
1.8
6x M6
M6
19
17.0
6230
1.70
Steel
84836020
SWK/G-200-20-50Nm-1
200
77.5
105
52
70
30
25.0
1.8
6x M6
M6
19
27.0
5620
2.00
Steel
84836020
SWK/G-300-25-70Nm-1
300
92.0
115
58
76
31
31.0
1.8
6x M8
M8
42
37.0
5610
2.80
Steel
84836020
SWK/G-500-30-100Nm-1
500
112.0
129
66
110
50
33.5
1.8
6x M8
M8
42
80.0
4585
4.10
Steel
84836020
SWK/G-800-40-260Nm-1
800
141.0
169
90
125
58
33.5
2.0
6x M12
M16
360
275.0
3470
11.50
Steel
84836020
SWK/G-1400-40-450Nm-1
1400
141.0
169
90
125
58
33.5
2.0
6x M12
M16
360
275.0
3470
11.50
Steel
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表