目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WKE/ZS - Elastomer Coupling - intermediate spacer
StS Coupling GmbH
Elastomer Couplings
Powered by
CAD模型選擇
{sts/servo_insert_couplings/wke_zs_asmtab.prj},{NB=WKE/ZS-5-98},{SIZE=5},{L=12},{A=10},{D=0},{Z=98},{L1=3},{M=0.002},{MAT1=Aluminium},{MAT2=Polyurethan},{CTN=84836080},{DMAX=0},{ROT=45.000},{ROT2=-45.000},{PPATH=parts/wke_zs/wke_zs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
A
Outside diameter
[mm]
D
Through-hole
[mm]
L1
Basic dimension
[mm]
M
Mass
[kg]
MAT1
Material for intermediate spacer
ⁿ/ₐ
MAT2
Material for elastomer insert
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WKE/ZS-5-98
5
0.9
12
10
0
3
0.002
Aluminum
Polyurethane
84836080
WKE/ZS-7-98
7
2.0
18
14
0
4
0.003
Aluminum
Polyurethane
84836080
WKE/ZS-9-98
9
5.0
21
20
0
3
0.006
Aluminum
Polyurethane
84836080
WKE/ZS-14-98
14
12.5
31
30
0
8
0.030
Aluminum
Polyurethane
84836080
WKE/ZS-19-98
19
17.0
38
40
18
10
0.050
Aluminum
Polyurethane
84836080
WKE/ZS-24-98
24
60.0
48
55
27
16
0.120
Aluminum
Polyurethane
84836080
WKE/ZS-28-98
28
160.0
54
65
30
19
0.200
Aluminum
Polyurethane
84836080
WKE/ZS-38-98
38
325.0
62
80
38
20
0.350
Aluminum
Polyurethane
84836080
WKE/ZS-42-98
42
450.0
68
95
40
22
1.400
Steel
Polyurethane
84836020
WKE/ZS-48-98
48
525.0
73
105
51
24
1.800
Steel
Polyurethane
84836020
WKE/ZS-55-98
55
685.0
80
120
60
28
2.700
Steel
Polyurethane
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表