目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Connection flange GF Bauform 22 - STUEWE connection flange GF type 22
Stuewe
Flange Coupling Type GF, FKH
Powered by
CAD模型選擇
{stuewe/fk_typ_fkh/gf_22_asmtab.prj},{NB=Anschlussflansch GF-285-22x90xA-(1Durchmesser (DW)2003603600)},{SSA=8},{SST=196},{NDR=20.000},{KDA=16.933},{P=2.500},{L1=60},{LS1=0.000},{S1=30.000},{K1=20.000},{V1=2.000},{TT1=10.000},{SS1=17.000},{D=230},{I=62},{L=102},{A=285},{B=245.000},{C=175},{T=5.000},{NDR1=20.000},{KDA1=16.933},{A1=7.500},{P1=2.500},{K2=12.500},{S2=30.000},{L2=40.000},{DDW=28.190},{SA=8},{CNSMASSEXACT=31.6},{Y=221},{H=62},{F=97},{T1=27},{FASE1=2.0},{AAB=0},{D1=134},{DWMIN=90},{DWMAX=120},{MTMIN=20.0},{MTMAX=43},{VERS1=4},{REIBWN=0.15},{EN=210000.000},{TYP=GF-285-22},{BER=Durchmesser (DW)},{SS=M20},{MA1=470},{FS=M20x40},{MA=470},{FASE=2*45},{BF=1},{SP=1},{SK=0.000},{DW=90},{DI=0.0},{REN=360.0},{REW=360.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
BER
Calculation
ⁿ/ₐ
MT
Max. Transmissible torque
[KNm]
SSA
Number of turnbuckles
ⁿ/ₐ
SS
Turnbuckles
ⁿ/ₐ
SST
Pitch diameter of turnbuckles
[mm]
L1
[mm]
LS1
[mm]
S1
[mm]
K1
[mm]
V1
[mm]
TT1
[mm]
SS1
[mm]
MA1
Max. Tightening torque of the clamping screws
[Nm]
D
Diameter
[mm]
I
Length
[mm]
L
Length
[mm]
A
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
T
Length
[mm]
FS
Flange
ⁿ/ₐ
MA
Max tightening torque of the flange screws
[Nm]
SA
Screws number
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
AAB
Number Puller Holes
ⁿ/ₐ
Connection flange GF-180-...
GF-180-22 x 65 x A
GF-180-22
Diameter (DW)
7.00
8
M14
136
40
0.000
21.000
14.000
1.400
7.000
12.000
160
170
40
71
180
155.500
110
2.000
M14x40
160
8
10.5
0
Connection flange GF-225-...
GF-225-22 x 80 x A
GF-225-22
Diameter (DW)
12.00
8
M16
150
50
0.000
24.000
16.000
1.600
8.000
14.000
240
197
51
86
225
196.000
140
4.000
M16x40
240
8
17.7
0
Connection flange GF-250-...
GF-250-22 x 90 x A
GF-250-22
Diameter (DW)
18.00
8
M16
168
50
0.000
24.000
16.000
1.600
8.000
14.000
240
215
54
91
250
218.000
140
4.000
M18x40
340
8
22.5
0
Connection flange GF-285-...
GF-285-22 x 90 x A
GF-285-22
Diameter (DW)
20.00
8
M20
196
60
0.000
30.000
20.000
2.000
10.000
17.000
470
230
62
102
285
245.000
175
5.000
M20x40
470
8
31.6
0
Connection flange GF-315-...
GF-315-22 x 110 x A
GF-315-22
Diameter (DW)
37.00
8
M24
216
60
0.000
36.000
24.000
2.400
12.000
19.000
820
290
73
122
315
280.000
175
5.000
M22x50
640
8
52.4
2
Connection flange GF-350-...
GF-350-22 x 130 x A
GF-350-22
Diameter (DW)
52.00
10
M24
260
80
0.000
36.000
24.000
2.400
12.000
19.000
820
320
83
137
350
310.000
220
7.000
M22x55
640
10
71.2
0
Connection flange GF-390-...
GF-390-22 x 160 x A
GF-390-22
Diameter (DW)
95.00
10
M24
290
90
0.000
36.000
24.000
2.400
12.000
19.000
820
370
104
154
390
345.000
250
7.000
M24x60
820
10
100.0
0
Connection flange GF-435-...
GF-435-22 x 180 x A
GF-435-22
Diameter (DW)
136.00
10
M27
300
100
19.000
42.000
27.000
2.700
13.500
19.000
1210
405
115
181
435
385.000
280
8.000
M27x70
1210
10
132.6
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Connection flange GF type 23 D - STUEWE connection flange GF type 23 D
Stuewe
19.01.2022
Connection flange GF design 21 - STUEWE connection flange GF design 21
Stuewe
19.01.2022
Locking Unit Type AS series 23 - STUEWE-Locking Unit Type AS series 23
Stuewe
22.03.2024
3.73 - FIXED FLANGE
VDL
23.02.2023
334.2 - Blind Flange no steel insert
agru
15.09.2022
14.045 - Blind Flange DIN
agru
12.10.2022
Connecting flange - EN-ISO9409-1 TK50 - APR02
Zimmer Group
11.10.2022
Locking Unit Type IS Series ISN1 - STUEWE-Locking Unit Type IS Series ISN1
Stuewe
22.03.2024
Tandem DT
NSK Rolling Bearing
07.06.2024
with adapter mounted
Jtekt North America
13.12.2018
ZS4FC (with Z-Lock) (inch)
FYH INC.
16.11.2022
Standard
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表