目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Shrink Disc Type HSD series 83 - STUEWE shrink discs HSD series 83
Stuewe
Shrink Disc Type HSD
Powered by
CAD模型選擇
{stuewe/ss_typ_hsd/hsd_br83.prj},{NB=Schrumpfscheiben HSD-320-83x320-(240,1,Durchmesser (DW),0,360,360)},{GTNEU=0.666},{D=320},{D2=520},{L=160},{H1=200},{A=374},{D1=325},{E=19},{GEWICHT=171.0},{H=162.0},{FD=3},{FW=30},{ASCH=18},{AADB=0},{AAA=0},{ALFA=20.000},{BETA=0.000},{H2=4.000},{D4=44.000},{F1=1.000},{K=15.000},{S=36.000},{C=0.800},{D3=33.610},{NDM=24.000},{D6=27.000},{KDM=20.752},{NOS=18},{D5=427.441},{F=3.000},{LX=176.000},{L1=31.000},{L2=139.000},{NOH=6.000},{DWMIN=240},{DWMAX=270},{MTMIN=510},{MTMAX=669},{PAXMIN=4250},{PAXMAX=4955},{SD=24.000},{SDW=33.610},{SR=0.800},{SA=9.000},{SC=0.800},{SK=15.000},{SBPL=4.000},{SDPL1=44.000},{SDPL2=25.000},{SSW=36.000},{SP=1},{DW=240},{DI=0.0},{REN=360.0},{REW=360.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
BER
Calculation
ⁿ/ₐ
D
Diameter
[mm]
MT
Max. Transmissible torque of a shrink disk at Pax = 0
[KNm]
PAX
Max. Transmissible axial force of a shrink disk at Mt = 0
[KN]
MA
Max. tightening torque of the tightening bolts
[Nm]
B
Screw size
ⁿ/ₐ
D2
Diameter
[mm]
L
Length
[mm]
H1
Length
[mm]
A
Diameter
[mm]
D1
Diameter
[mm]
E
Length
[mm]
CNSMASSEXACT
Weight
[kg]
Shrink Disc Type HSD-140-...
HSD-140-83 x 100 x 140
HSD-140-83
Diameter (DW)
140
30.00
608
295
M16
240
60
89
174
144
10
15.5
Shrink Disc Type HSD-140-...
HSD-140-83 x 100 x 135
HSD-140-83
Diameter (DW)
135
30.00
608
295
M16
240
60
89
174
144
10
15.5
Shrink Disc Type HSD-155-...
HSD-155-83 x 110 x 155
HSD-155-83
Diameter (DW)
155
45.00
816
295
M16
263
66
95
194
160
11
20.0
Shrink Disc Type HSD-155-...
HSD-155-83 x 110 x 150
HSD-155-83
Diameter (DW)
150
45.00
816
295
M16
263
66
95
194
160
11
20.0
Shrink Disc Type HSD-165-...
HSD-165-83 x 120 x 165
HSD-165-83
Diameter (DW)
165
64.00
1062
295
M16
290
72
103
200
169
11
28.0
Shrink Disc Type HSD-165-...
HSD-165-83 x 120 x 160
HSD-165-83
Diameter (DW)
160
64.00
1062
295
M16
290
72
103
200
169
11
28.0
Shrink Disc Type HSD-175-...
HSD-175-83 x 130 x 175
HSD-175-83
Diameter (DW)
175
74.00
1132
295
M16
300
72
104
210
179
12
29.0
Shrink Disc Type HSD-175-...
HSD-175-83 x 130 x 170
HSD-175-83
Diameter (DW)
170
74.00
1132
295
M16
300
72
104
210
179
12
29.0
Shrink Disc Type HSD-185-...
HSD-185-83 x 140 x 185
HSD-185-83
Diameter (DW)
185
106.00
1519
570
M20
320
92
124
232
189
14
40.5
Shrink Disc Type HSD-185-...
HSD-185-83 x 140 x 180
HSD-185-83
Diameter (DW)
180
106.00
1519
570
M20
320
92
124
232
189
14
40.5
Shrink Disc Type HSD-200-...
HSD-200-83 x 150 x 200
HSD-200-83
Diameter (DW)
200
127.00
1696
570
M20
340
92
124
246
204
14
44.5
Shrink Disc Type HSD-200-...
HSD-200-83 x 150 x 195
HSD-200-83
Diameter (DW)
195
127.00
1696
570
M20
340
92
124
246
204
14
44.5
Shrink Disc Type HSD-220-...
HSD-220-83 x 160 x 220
HSD-220-83
Diameter (DW)
220
163.00
2042
570
M20
370
117
149
266
224
15
65.5
Shrink Disc Type HSD-240-...
HSD-240-83 x 170 x 240
HSD-240-83
Diameter (DW)
240
209.00
2459
570
M20
405
122
154
286
244
15
82.0
Shrink Disc Type HSD-260-...
HSD-260-83 x 190 x 260
HSD-260-83
Diameter (DW)
260
288.00
3036
570
M20
430
136
173
306
265
19
100.0
Shrink Disc Type HSD-280-...
HSD-280-83 x 210 x 280
HSD-280-83
Diameter (DW)
280
361.00
3437
900
M24
460
148
186
334
285
17
126.0
Shrink Disc Type HSD-300-...
HSD-300-83 x 230 x 300
HSD-300-83
Diameter (DW)
300
465.00
4047
900
M24
485
152
190
354
305
18
141.0
Shrink Disc Type HSD-320-...
HSD-320-83 x 240 x 320
HSD-320-83
Diameter (DW)
320
510.00
4250
900
M24
520
160
200
374
325
19
171.0
Shrink Disc Type HSD-340-...
HSD-340-83 x 250 x 340
HSD-340-83
Diameter (DW)
340
664.00
5316
1310
M27
570
176
221
404
345
21
234.0
Shrink Disc Type HSD-360-...
HSD-360-83 x 270 x 360
HSD-360-83
Diameter (DW)
360
763.00
5655
1310
M27
590
180
226
424
365
22
249.0
Shrink Disc Type HSD-390-...
HSD-390-83 x 290 x 390
HSD-390-83
Diameter (DW)
390
972.00
6703
1310
M27
650
190
240
456
398
26
325.0
Shrink Disc Type HSD-420-...
HSD-420-83 x 320 x 420
HSD-420-83
Diameter (DW)
420
1297.00
8105
1310
M27
690
214
268
486
428
30
404.0
Shrink Disc Type HSD-440-...
HSD-440-83 x 340 x 440
HSD-440-83
Diameter (DW)
440
1585.00
9323
1800
M30
750
225
284
514
448
31
530.0
Shrink Disc Type HSD-460-...
HSD-460-83 x 360 x 460
HSD-460-83
Diameter (DW)
460
1747.00
9706
1800
M30
760
226
280
534
468
30
520.0
Shrink Disc Type HSD-480-...
HSD-480-83 x 380 x 480
HSD-480-83
Diameter (DW)
480
2105.00
11076
1800
M30
850
246
309
552
488
37
640.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表