目錄: SXQD
Created: 06.09.2022
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
SXQD
HRQ - 旋转气缸
SXQD
执行元件
齿条式旋转气缸
HRQ
Powered by
CAD模型選擇
{sxqd/actuating_element/rack_and_pinion_rotating_cylinder/hrq_series/hrq_asmtab.prj},{NB=HRQ20},{MODEL=HRQ},{BORE=20},{BM=},{PC=},{AC=117.0},{AD=11.0},{B=65.0},{BA=69.0},{BC=MIN},{C=54.0},{CA=37.0},{CB=17.0},{CD=MIN},{E=M10x1},{E1=10},{E2=1.0},{EB=27.5},{EC=16.0},{G=9.0},{J=14.0},{JA=8.5},{JB=76},{JC=34.0},{K=M10x1.5},{K1=10},{K2=1.50},{KA=15.0},{KC=8.5},{P=M5x0.8},{P1=5.000},{P2=0.800},{L=},{L1=MIN},{L2=MIN},{LA=MIN},{LB=MIN},{LC=MIN},{PA=47.0},{PB=30.0},{Q=M5x0.8},{Q1=5},{Q2=0.8},{QA=6.0},{QB=30.0},{R=28},{RA=6.5},{S=60},{SA=10.0},{T=61.0},{TA=6.5},{U=17},{UA=2.5},{V=M6x1},{V1=6},{V2=1.00},{VA=8.0},{W=M6x1},{W1=6},{W2=1.00},{WA=10.0},{WB=43},{X=4},{XA=4.5},{XB=21.5},{Y=4},{YA=4.5},{YB=74},{YC=50},{Z=MIN},{ZA=MIN},{PPATH=assemblies/hrq_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BORE
缸径
[mm]
AC
[mm]
AD
[mm]
B
[mm]
BA
[mm]
BC
[mm]
C
[mm]
CA
[mm]
CB
[mm]
CD
[mm]
E
[mm]
EB
[mm]
EC
[mm]
G
[mm]
J
[mm]
JA
[mm]
JB
[mm]
JC
[mm]
K
[mm]
KA
[mm]
KC
[mm]
P
[mm]
L
[mm]
LA
[mm]
LB
[mm]
LC
[mm]
PA
[mm]
PB
[mm]
Q
[mm]
QA
[mm]
QB
[mm]
R
[mm]
RA
[mm]
S
[mm]
SA
[mm]
T
[mm]
TA
[mm]
U
[mm]
UA
[mm]
V
[mm]
VA
[mm]
W
[mm]
WA
[mm]
WB
[mm]
X
[mm]
XA
[mm]
XB
[mm]
Y
[mm]
YA
[mm]
YB
[mm]
YC
[mm]
Z
[mm]
ZA
[mm]
HRQ2
2
64.0
8.0
32.0
30.0
28.0
18.0
10.0
M5x0.8
12.0
9.5
4.0
6.0
3.5
34
18.5
M4x0.7
7.5
3.5
M5x0.8
M4x0.7
4
35
4.5
12.5
10.0
M5x0.8
4.0
6.0
14
2.5
29
5.5
29.5
4.0
5
1.5
M3x0.5
3.5
M3x0.5
5.5
21
2
2.0
10.5
2
2.0
24
HRQ3
3
70.0
8.0
36.5
34.5
30.5
20.5
10.0
M5x0.8
15.5
10.5
5.0
7.5
4.5
38
23.0
M5x0.8
8.5
4.5
M5x0.8
M4x0.7
4
40
4.5
15.5
12.0
M5x0.8
4.0
7.5
17
2.5
33
5.5
34.0
4.0
6
1.5
M3x0.5
3.5
M3x0.5
5.5
25
2
2.0
12.5
2
2.0
28
HRQ7
7
79.5
8.0
43.0
41.0
34.5
23.0
11.5
M6x1
18.5
12.0
6.0
7.5
4.5
45
30.0
M5x0.8
8.5
4.5
M5x0.8
M5x0.8
5
50
5.0
18.5
14.0
M5x0.8
4.0
9.0
20
3.0
39
6.5
40.0
4.5
7
1.5
M4x0.7
4.5
M4x0.7
6.5
29
3
3.0
14.5
3
3.0
32
HRQ10
10
92.0
9.5
50.0
54.0
47.0
34.0
13.0
M10x1
20.5
14.0
5.0
11.0
6.5
60
27.0
M8x1.25
12.0
6.5
M5x0.8
34.5
28.0
M5x0.8
4.5
29.0
20
4.5
45
8.0
46.0
4.5
15
3.0
M5x0.8
8.0
M5x0.8
8.0
32
3
3.5
16.0
3
3.5
56
40
HRQ20
20
117.0
11.0
65.0
69.0
54.0
37.0
17.0
M10x1
27.5
16.0
9.0
14.0
8.5
76
34.0
M10x1.5
15.0
8.5
M5x0.8
47.0
30.0
M5x0.8
6.0
30.0
28
6.5
60
10.0
61.0
6.5
17
2.5
M6x1
8.0
M6x1
10.0
43
4
4.5
21.5
4
4.5
74
50
HRQ30
30
127.0
11.5
70.0
74.0
57.0
40.0
17.0
M12x1
29.0
18.5
9.0
14.0
8.5
84
37.0
M10x1.5
15.0
8.5
PT1/8
50.0
32.0
M5x0.8
6.5
34.0
32
5.0
65
10.0
67.0
6.5
22
3.0
M6x1
8.0
M6x1
10.0
48
4
5.0
24.0
4
4.5
80
58
HRQ50
50
152.0
15.0
80.0
84.0
66.0
46.0
20.0
M12x1
38.0
22.0
10.0
18.0
10.5
100
50.0
M12x1.75
18.0
10.5
PT1/8
63.0
38.0
M5x0.8
10.0
38.0
35
5.5
75
12.0
77.0
7.5
26
3.0
M8x1.25
8.0
M8x1.25
12.0
55
5
6.0
27.5
5
5.5
92
68
HRQ70
70
170.0
17.0
92.0
88.0
84
75.0
53.0
22.0
36
M20x1.5
42.0
16.0
17.5
10.5
110
57.0
M12x1.75
18.0
10.5
PT1/8
75.0
44.5
M5x0.8
25.5
46
5.0
88
12.5
90.0
9.0
22
3.5
M8x1.25
10.0
M8x1.25
12.5
67
5
5.5
33.5
5
3.5
110
80
5
3.5
HRQ100
100
189.0
17.0
102.0
99.0
95
86.0
59.0
27.0
42
M20x1.5
50.0
19.0
17.5
10.5
130
66.0
M12x1.75
18.0
10.5
PT1/8
85.0
50.5
M5x0.8
29.5
56
6.0
98
14.5
100.0
12.0
24
3.5
M8x1.25
10.0
M10x1.5
14.5
77
6
6.5
38.5
6
4.5
120
100
6
4.5
HRQ200
200
240.0
24.0
120.0
117.0
113
106.0
74.0
32.0
57
M27x1.5
60.0
24.0
20.0
12.5
150
80.0
M16x2
25.0
14.0
PT1/8
103.0
63.0
M5x0.8
36.5
64
9.0
116
16.5
118.0
15.0
32
5.5
M12x1.75
13.0
M12x1.75
16.5
90
8
8.5
45.0
8
4.5
140
110
8
6.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表