目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
62ESD SF P - ESD 'TR Roll' polyurethane wheels, electrical resistance <10^9 Ohm, swivel top plate bracket P
Tellurerota
Antistatic and conductive solutions
62ESD - ESD TR-ROLL POLYURETHANE WHEELS, ELECTRICAL RESISTANCE <10^9 Ω WITH ALUMINIUM CENTRE
62ESD P
Powered by
CAD模型選擇
{tellurerota/antistatic_and_conductive_solutions/serie62esd/62esd_p/62esd_sf_p_asmtab.prj},{NB=628513ESDSF/P},{BR=2},{D=125},{F=40},{H=161},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=44},{O=123},{LC=280},{LC2=280},{DD=20},{L1=65},{COD1=627613ESD},{COD2=628513ESD},{COD3=627213ESD},{L=40},{DFA=8},{L2=45},{BVER=3},{PPATH=62esd_p_asmtpl.prj},{W=1.26},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
LC2
Load capacity 6 km/h
[daN]
W
Weight
[kg]
628512ESDSF/P
628512ESD
100
40
138
100x85
80x60
9
46
240
240
0.85
628513ESDSF/P
628513ESD
125
40
161
100x85
80x60
9
44
280
280
1.26
628514ESDSF/P
628514ESD
160
50
205
140x110
105x80
11
70
440
440
2.11
628516ESDSF/P
628516ESD
200
50
250
140x110
105x80
11
70
560
560
2.85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表