目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
67CB - Solid thermosetting resin wheels, plain bore
Tellurerota
High temperature
67 - SOLID THERMOSETTING RESIN WHEELS
Solid thermosetting resin wheels
Powered by
CAD模型選擇
{tellurerota/high_temperature/serie67/67wheels/67_cb.prj},{NB=672202},{COD=672202},{D=100},{F=35},{DD=15},{L=44},{SL=300},{RR=130},{LC1=200},{W=0.29},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC1
Load capacity - 4 km/h
[daN]
W
Weight
[kg]
672201
672201
80
35
12
39
250
125
150
0.18
671102
671102
100
35
12
44
300
130
200
0.30
672202
672202
100
35
15
44
300
130
200
0.29
672203
672203
125
35
15
44
400
180
300
0.43
672104
672104
150
50
20
58
500
190
300
0.90
672106
672106
200
50
20
58
700
240
500
1.68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表