目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/EEG MHD - "TR-ROLL" polyurethane wheels, aluminium centre, fixed bracket type "EEG MHD"
Tellurerota
Industrial - Heavy duty and mechanical handling
62AL -TR-ROLL POLYURETHANE WHEELS
TR-Roll polyurethane wheels, electro-welded (EEG) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62_al/62eeg_mhd/sf_eeg_mhd_asmtab.prj},{NB=628163},{COD=628163},{BR=2},{D=125},{F=40+40},{H=170},{AXB=135x110},{AAXBB=108x80},{EE=11},{E=55},{LC=700},{LC1=700},{COD1=628063},{COD2=628163},{FX=40},{DD=20},{PPATH=eeg_mhd_asmtpl.prj},{W=3.40},{INFO=Technical description},{PRA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity 4 Km/h
[daN]
LC1
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
628162
100
40+40
140
135x110
105x80
11
600
600
2.65
628163
125
40+40
170
135x110
108x80
11
700
700
3.40
628174
160
50+50
221
135x175
105x80
11
1100
1100
6.31
628176
200
50+50
258
135x175
105x80
11
1400
1400
7.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表